Properties
Version | Radiant heating panel, 110 V, 250 V, IP20, silver |
Order No. | 2557920000 |
Type | RH-TCO 45W 110-250V |
GTIN (EAN) | 4050118568561 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 31.12.2025 |
Depth | 50 mm |
Depth (inches) | 1.968 inch |
Height | 100 mm |
Height (inches) | 3.937 inch |
Width | 70 mm |
Width (inches) | 2.756 inch |
Net weight | 250 g |
Operating temperature range | -40...70 °C |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Continuous heat output at 10°C | 45 W |
Inrush current | max. 1.8 A |
Operating temperature range | -40...70 °C |
Protection degree | IP20 |
Supply voltage, max. | 250 V |
Supply voltage, min. | 110 V |
Type of connection | Spring contact |
Type of mounting | Rail |
With room thermostat | No |
Approval/Certificate/Document of Conformity | [EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_58498) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_53246) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2557920000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000737 |
ETIM 7.0 | EC000737 |
ETIM 8.0 | EC000737 |
ETIM 9.0 | EC000737 |
ETIM 10.0 | EC000737 |
ECLASS 9.1 | 27-18-07-10 |
ECLASS 10.0 | 27-18-07-10 |
ECLASS 11.0 | 27-18-07-10 |
ECLASS 12.0 | 27-18-07-10 |
ECLASS 13.0 | 27-18-07-10 |
ECLASS 14.0 | 27-18-07-10 |
ECLASS 15.0 | 27-18-07-10 |
Approvals |   |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (cURus) | E497839 |