Properties
Version | DA converter, Input : 8-bit pulse, Output : 0-10 V |
Order No. | 1160761001 |
Type | RS D8-U 0...10V |
GTIN (EAN) | 4032248101245 |
Qty. | 1 items |
Available until | 30.06.2024 |
Depth | 70 mm |
Depth (inches) | 2.756 inch |
Height | 72 mm |
Height (inches) | 2.835 inch |
Width | 35 mm |
Width (inches) | 1.378 inch |
Net weight | 72 g |
Storage temperature | -40 °C...80 °C |
Operating temperature | 0 °C...50 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 7b5ffb72-271d-4c73-8b09-bd0aaee3697a |
Input resistance, voltage | 50 kΩ per input |
Number of inputs | 8-bit (1-bit signed) |
Rated input level |
5…24 V DC = High, 0 V DC = Low
max. 30 V = High |
Conversion time | ≤ 30 µs |
load impedance voltage | ≥ 1 kΩ |
Number of outputs | 1 |
Offset voltage | ≤ 20 mV |
Output current | ≤ 10 mA max. current |
Output voltage, note | 0...10 V |
Accuracy | ± 1 LSB |
Current consumption | 25 mA (plus output current) |
Galvanic isolation | Without isolation |
Protection degree | IP00 |
Rail |
TS 35
TS 32 |
Voltage supply | 24 V DC |
EMC standards | EN 61000-6 |
Galvanic isolation | Without isolation |
Type of connection | Screw connection |
Clamping range, rated connection | 4 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 4 mm² |
Approval/Certificate/Document of Conformity | [Application notes -- Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35437) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1160761001) |
User Documentation |
[Device description -- IS RS 8BIT ADC DAC](https://mdcop.weidmueller.com/mediadelivery/asset/900_35628)
[Device description -- Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_37789) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002653 |
ETIM 7.0 | EC002653 |
ETIM 8.0 | EC002653 |
ETIM 9.0 | EC002653 |
ECLASS 9.0 | 27-21-01-20 |
ECLASS 9.1 | 27-21-01-90 |
ECLASS 10.0 | 27-21-01-20 |
ECLASS 11.0 | 27-21-01-20 |
ECLASS 12.0 | 27-21-01-20 |
ECLASS 13.0 | 27-21-01-20 |
ECLASS 14.0 | 27-21-01-20 |
Approvals |  |
ROHS | Conform |