Properties
Version | Cross-connector (terminal), grey, 80 A, Number of poles: 18, Pitch in mm (P): 17.80, Width: 320 mm |
Order No. | 2658020000 |
Type | S-1L-320/16 |
GTIN (EAN) | 4050118672503 |
Qty. | 20 items |
Delivery status | This article will no longer be available in the future. |
Available until | 30.08.2024 |
Alternative product | [2658040000](~/p/2658040000) |
Depth | 16.8 mm |
Depth (inches) | 0.661 inch |
Height | 15.5 mm |
Height (inches) | 0.61 inch |
Width | 320 mm |
Width (inches) | 12.598 inch |
Net weight | 36.6 g |
REACH SVHC | / |
RoHS Compliance Status | Compliant without exemption |
Colour | grey |
Pitch in mm (P) | 17.8 mm |
Number of poles | 18 |
Rated cross-section | 16 mm² |
Rated current | 80 A |
Approval/Certificate/Document of Conformity | [CE Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_165192) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |