Özellikler
Version | SKMU MS EMV (brass locknut - EMC), Locknut, PG 11, 4.7 mm, Brass, nickel-plated |
Order No. | 1718920000 |
Type | SKMU EMV PG11 |
GTIN (EAN) | 4008190352141 |
Qty. | 20 adet |
Delivery status | This article will no longer be available in the future. |
Available until | 31.08.2024 |
Height | 4,7 mm |
Height (inches) | 0,185 inch |
Net weight | 3,84 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | f350dea6-3de1-42c5-a935-c4eb3e9d5e3c |
AF size 1 | 21 mm |
Cable glands | PG 11 |
External thread | PG 11 |
Halogen | No |
Internal thread | PG 11 |
Length of thread | 4,7 mm |
Material | Brass, nickel-plated |
O.D. | 24,26 mm |
Pitch of thread | 1,41 mm |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1718920000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000940 |
ETIM 7.0 | EC000940 |
ETIM 8.0 | EC000940 |
ETIM 9.0 | EC000940 |
ETIM 10.0 | EC000940 |
ECLASS 9.0 | 27-14-44-24 |
ECLASS 9.1 | 27-14-44-24 |
ECLASS 10.0 | 27-14-44-24 |
ECLASS 11.0 | 27-14-44-24 |
ECLASS 12.0 | 27-14-08-05 |
ECLASS 13.0 | 27-14-08-05 |
ECLASS 14.0 | 27-14-08-05 |
ECLASS 15.0 | 27-14-08-05 |
ROHS | Conform |