Properties
Version | PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 19, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box |
Order No. | 1619790000 |
Type | SL 3.50/19/90F 3.2SN OR BX |
GTIN (EAN) | 4008190147518 |
Qty. | 20 items |
Product data |
IEC: 320 V / 17 A UL: 300 V / 10 A |
Packaging | Box |
Depth | 11.1 mm |
Depth (inches) | 0.437 inch |
Height | 10.7 mm |
Height (inches) | 0.421 inch |
Height of lowest version | 7.5 mm |
Width | 73.5 mm |
Width (inches) | 2.894 inch |
Net weight | 6.65 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Product Carbon Footprint |
|
Product family | OMNIMATE Signal - series BL/SL 3.50 |
Type of connection | Board connection |
Mounting onto the PCB | THT solder connection |
Pitch in mm (P) | 3.5 mm |
Pitch in inches (P) | 0.138 " |
Outgoing elbow | 90° |
Number of poles | 19 |
Number of solder pins per pole | 1 |
Solder pin length (l) | 3.2 mm |
Solder pin length tolerance | +0.1 / -0.3 mm |
Solder pin dimensions |
d = 1.2 mm
Octagonal |
Solder pin dimensions = d tolerance | 0 / -0,03 mm |
Solder eyelet hole diameter (D) | 1.4 mm |
Solder eyelet hole diameter tolerance (D) | + 0,1 mm |
L1 in mm | 63 mm |
L1 in inches | 2.48 " |
Number of rows | 1 |
Pin series quantity | 1 |
Touch-safe protection acc. to DIN VDE 57 106 | finger-safe plugged/ back-of-hand-safe unplugged |
Touch-safe protection acc. to DIN VDE 0470 | IP20 plugged/ IP10 unplugged |
Volume resistance | 6.00 mΩ |
Can be coded | Yes |
Plugging force/pole, max. | 10 N |
Pulling force/pole, max. | 10 N |
Tightening torque |
|
Insulating material | PBT |
Colour | orange |
Colour chart (similar) | RAL 2000 |
Insulating material group | IIIa |
Comparative Tracking Index (CTI) | ≥ 200 |
UL 94 flammability rating | V-0 |
Contact base material | CuSn |
Contact material | Cu-alloy |
Contact surface | tinned |
Layer structure of solder connection | 2...4 µm Ni / 5...8 µm Sn glossy |
Layer structure of plug contact | 2...4 undefined Ni / 5...8 undefined Sn glossy |
Storage temperature, min. | -40 °C |
Storage temperature, max. | 70 °C |
Operating temperature, min. | -50 °C |
Operating temperature, max. | 100 °C |
Temperature range, installation, min. | -30 °C |
Temperature range, installation, max. | 100 °C |
tested acc. to standard |
IEC 60664-1
IEC 61984 |
Rated current, min. number of poles (Tu=20°C) | 17 A |
Rated current, max. number of poles (Tu=20°C) | 12 A |
Rated current, min. number of poles (Tu=40°C) | 14.5 A |
Rated current, max. number of poles (Tu=40°C) | 10 A |
Rated voltage for surge voltage class / pollution degree II/2 | 320 V |
Rated voltage for surge voltage class / pollution degree III/2 | 160 V |
Rated impulse voltage for surge voltage class/ pollution degree II/2 | 2,500 V |
Rated impulse voltage for surge voltage class/ pollution degree III/2 | 2.5 kV |
Institute (CSA) | CSA |
Certificate No. (CSA) | 154685-1318353 |
Rated voltage (Use group B / CSA) | 300 V |
Rated voltage (Use group D / CSA) | 300 V |
Rated current (Use group B / CSA) | 10 A |
Rated current (Use group D / CSA) | 10 A |
Reference to approval values | Specifications are maximum values, details - see approval certificate. |
Institute (UR) | UR |
Certificate No. (UR) | E60693 |
Rated voltage (Use group B / UL 1059) | 300 V |
Rated voltage (Use group D / UL 1059) | 300 V |
Rated current (Use group B / UL 1059) | 10 A |
Rated current (Use group D / UL 1059) | 10 A |
Reference to approval values | Specifications are maximum values, details - see approval certificate. |
Packaging | Box |
VPE length | 101 mm |
VPE width | 91 mm |
VPE height | 39 mm |
IPC conformity | Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request. |
Notes |
|
Approval/Certificate/Document of Conformity | [Declaration of the Manufacturer](https://mdcop.weidmueller.com/mediadelivery/asset/900_39474) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_51474) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1619790000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL DRIVES EN](http://download.weidmueller.com/asset/download/file/40061)
[MB DEVICE MANUF. EN](http://download.weidmueller.com/asset/download/file/38257) [FL ELEVATOR EN](http://download.weidmueller.com/asset/download/file/38203) [FL POWER SUPPLY EN](http://download.weidmueller.com/asset/download/file/38213) [FL 72H SAMPLE SER EN](http://download.weidmueller.com/asset/download/file/38294) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) [FL DRIVES DE](http://download.weidmueller.com/asset/download/file/40062) [FL BUILDING SAFETY EN](http://download.weidmueller.com/asset/download/file/38207) [FL APPL LED LIGHTING EN](http://download.weidmueller.com/asset/download/file/38275) [FL INDUSTR.CONTROLS EN](http://download.weidmueller.com/asset/download/file/38285) [FL MACHINE SAFETY EN](http://download.weidmueller.com/asset/download/file/38228) [FL HEATING ELECTR EN](http://download.weidmueller.com/asset/download/file/38195) [FL APPL_INVERTER EN](http://download.weidmueller.com/asset/download/file/38256) [FL_BASE_STATION_EN](http://download.weidmueller.com/asset/download/file/38194) |
ETIM 6.0 | EC002637 |
ETIM 7.0 | EC002637 |
ETIM 8.0 | EC002637 |
ETIM 9.0 | EC002637 |
ETIM 10.0 | EC002637 |
ECLASS 9.0 | 27-44-04-02 |
ECLASS 9.1 | 27-44-04-02 |
ECLASS 10.0 | 27-44-04-02 |
ECLASS 11.0 | 27-46-02-01 |
ECLASS 12.0 | 27-46-02-01 |
ECLASS 13.0 | 27-46-02-01 |
ECLASS 14.0 | 27-46-02-01 |
ECLASS 15.0 | 27-46-02-01 |
Approvals |   |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (UR) | E60693 |
Accessories
-
Item No.:1597630000Packaging unit:50 PC
PCB plug-in connector, Accessories, Flood-light display, Transparent, Number of poles: 1
-
Item No.:1597510000Packaging unit:50 PC
PCB plug-in connector, Accessories, Flood-light display, Transparent, Number of poles: 1
-
Item No.:1597640000Packaging unit:25 PC
PCB plug-in connector, Accessories, Flood-light display, Transparent, Number of poles: 1
-
Item No.:1597530000Packaging unit:50 PC
PCB plug-in connector, Accessories, Flood-light display, Transparent, Number of poles: 1
-
Item No.:1597520000Packaging unit:50 PC
PCB plug-in connector, Accessories, Flood-light display, Transparent, Number of poles: 1
-
Item No.:1597650000Packaging unit:50 PC
PCB plug-in connector, Accessories, Flood-light display, Transparent, Number of poles: 1
-
Item No.:1693430000Packaging unit:100 PC
PCB plug-in connector, Accessories, Coding element, orange, Number of poles: 1
-
Item No.:1610100000Packaging unit:100 PC
PCB plug-in connector, Accessories, Coding element, black, Number of poles: 1
-
Item No.:1669310000Packaging unit:100 PC
PCB plug-in connector, Accessories, Latches, orange, Number of poles: 0
-
Item No.:1669300000Packaging unit:100 PC
PCB plug-in connector, Accessories, Latches, black, Number of poles: 0
Is counterpart of
-
Item No.:1640100000Packaging unit:24 PC
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 19, 270°, Clamping yoke connection, Clamping range, max. : 1.5 mm², Box
-
Item No.:1620780000Packaging unit:24 PC
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 19, 180°, Clamping yoke connection, Clamping range, max. : 1.5 mm², Box
-
Item No.:1639180000Packaging unit:24 PC
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 19, 90°, Clamping yoke connection, Clamping range, max. : 1.5 mm², Box