Properties
Version | Interface, RS, 2 x AKB (50P), LM2NZF 5.08mm |
Order No. | 1371410000 |
Type | TBY-SDV144-PS-2KB-Z |
GTIN (EAN) | 4050118207279 |
Qty. | 1 items |
Depth | 80 mm |
Depth (inches) | 3.15 inch |
Height | 109 mm |
Height (inches) | 4.291 inch |
Width | 134 mm |
Width (inches) | 5.276 inch |
Net weight | 219 g |
Storage temperature | -40...85 °C |
Operating temperature | -25...70 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 7b305775-bf96-40a0-9bb6-8abdb4644a87 |
LED status display per channel | No |
Disconnection per channel | No |
Type of test point | No |
Switch | No |
Fuse per channel | No |
LED status of the supply voltage | green |
Power supply fuse | 2 A |
Connection (field side) | LM2NZF 5.08mm |
Connection on control side | 2 x AKB (50P) |
Number of poles (control side) | 50-pole plug |
Operating voltage | 24 V DC |
Max. current per channel | 1 A |
Total operating current | 2 A |
Rated insulation voltage | < 50 V AC |
Surge voltage category | III |
Pollution severity level | 2 |
Pulse voltage test (1,2/50μs) | 0.8 kV |
Insulation test voltage AC | 0.35 kV |
Clamping range, max. | 2.5 mm² |
Clamping range, min. | 0.13 mm² |
Flexible with sleeve, max. | 1.5 mm² |
Flexible with sleeve, min. | 0.25 mm² |
Flexible, max. H05(07) V-K | 1.5 mm² |
Flexible, min. H05(07) V-K | 0.2 mm² |
Max. wire cross-section, AWG | AWG 14 |
Min. wire cross-section, AWG | AWG 24 |
Sleeve with plastic collar, max. | 1.5 mm² |
Solid, max. H05(07) V-U | 2.5 mm² |
Solid, min. H05(07) V-U | 0.2 mm² |
Stripping length | 7.5 mm |
Type of connection | Tension-clamp connection |
Type of connection | Tension-clamp connection |
Clamping range, min. | 0.13 mm² |
Clamping range, max. | 2.5 mm² |
Solid, min. H05(07) V-U | 0.2 mm² |
Solid, max. H05(07) V-U | 2.5 mm² |
Flexible, min. H05(07) V-K | 0.2 mm² |
Flexible, max. H05(07) V-K | 1.5 mm² |
Flexible with sleeve, max. | 1.5 mm² |
Flexible with sleeve, min. | 0.25 mm² |
Ferrule with plastic collar, max. | 1.5 mm² |
Wire cross-section, min. AWG | AWG 14 |
Wire cross-section, max. AWG | AWG 24 |
Stripping length | 7.5 mm |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002780 |
ETIM 7.0 | EC002780 |
ETIM 8.0 | EC002780 |
ETIM 9.0 | EC002780 |
ETIM 10.0 | EC002780 |
ECLASS 9.0 | 27-14-11-52 |
ECLASS 9.1 | 27-14-11-52 |
ECLASS 10.0 | 27-14-11-52 |
ECLASS 11.0 | 27-14-11-52 |
ECLASS 12.0 | 27-14-11-52 |
ECLASS 13.0 | 27-14-11-52 |
ECLASS 14.0 | 27-14-11-52 |
ECLASS 15.0 | 27-14-11-52 |
Approvals |  |
ROHS | Conform |