Properties
Order No. | 2683650000 |
Type | TC LORW |
GTIN (EAN) | 4050118701586 |
Qty. | 1 items |
Height | 660 mm |
Height (inches) | 25.984 inch |
Width | 640 mm |
Width (inches) | 25.197 inch |
Net weight | 4,653 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | Perforated rear panel |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC011819 |
ETIM 7.0 | EC011819 |
ETIM 8.0 | EC011819 |
ETIM 9.0 | EC011819 |
ETIM 10.0 | EC011819 |
ECLASS 9.0 | 21-07-03-90 |
ECLASS 9.1 | 21-07-03-90 |
ECLASS 10.0 | 21-07-03-92 |
ECLASS 11.0 | 21-07-03-92 |
ECLASS 12.0 | 21-07-03-92 |
ECLASS 13.0 | 21-07-03-92 |
ECLASS 14.0 | 21-07-03-92 |
ECLASS 15.0 | 21-07-03-92 |