Properties
Version | Temperature switch, grey white |
Order No. | 2558220000 |
Type | THSW -20°+40°C NO |
GTIN (EAN) | 4050118568875 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 31.12.2025 |
Depth | 36 mm |
Depth (inches) | 1.417 inch |
Height | 72 mm |
Height (inches) | 2.835 inch |
Width | 40 mm |
Width (inches) | 1.575 inch |
Net weight | 50 g |
Operating temperature range | -20...80 °C |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Contact design | 1 NO contacts |
Operating temperature range | -20...80 °C |
Switching current, NO contact | 10 A |
Switching current, NO contact, inductive load cos φ = 0.6 | 2 A |
Switching difference | <7 K |
Switching tolerance | ±4 K |
Switching voltage | 240 V AC |
Temperature setting range, max. | 40 °C |
Temperature setting range, min. | -20 °C |
Type of connection | Screw connection |
Type of mounting | Rail |
Approval/Certificate/Document of Conformity | [EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_58497) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_52965) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2558220000) |
User Documentation | [Operating instructions](https://mdcop.weidmueller.com/mediadelivery/asset/900_58464) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002014 |
ETIM 7.0 | EC002014 |
ETIM 8.0 | EC004587 |
ETIM 9.0 | EC004587 |
ETIM 10.0 | EC004587 |
ECLASS 9.1 | 27-21-07-07 |
ECLASS 10.0 | 27-21-07-07 |
ECLASS 11.0 | 27-21-07-07 |
ECLASS 12.0 | 27-21-07-07 |
ECLASS 13.0 | 27-21-07-07 |
ECLASS 14.0 | 27-21-07-07 |
ECLASS 15.0 | 27-21-07-07 |
Approvals |   |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (cURus) | E497840 |