Properties
Order No. | 2903580000 |
Type | TOP CASE ULTIMATE |
GTIN (EAN) | 4099986009356 |
Qty. | 1 items |
Depth | 352 mm |
Depth (inches) | 13.858 inch |
Height | 255 mm |
Height (inches) | 10.039 inch |
Width | 465 mm |
Width (inches) | 18.307 inch |
Net weight | 11,952 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | ce370778-d0b9-43b0-9509-7f201860cbab |
Description of article | Tool case |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000149 |
ETIM 7.0 | EC000149 |
ETIM 8.0 | EC000149 |
ETIM 9.0 | EC000149 |
ETIM 10.0 | EC000149 |
ECLASS 9.0 | 21-04-50-03 |
ECLASS 9.1 | 21-10-01-90 |
ECLASS 10.0 | 21-04-50-03 |
ECLASS 11.0 | 21-04-50-03 |
ECLASS 12.0 | 21-04-50-03 |
ECLASS 13.0 | 21-04-50-03 |
ECLASS 14.0 | 21-04-50-03 |
ECLASS 15.0 | 21-04-50-03 |
ROHS | Conform |
Accessories
-
-
Item No.:9012600000Packaging unit:1 PC
Pressing tool, Crimping tool for wire-end ferrules, 6mm², 16mm², Indent crimp
-
Item No.:1445070000Packaging unit:1 PC
Crimping tool for wire-end ferrules, 0.25mm², 10mm², Hexagonal crimp
-
-
-
-
-
Item No.:9025430000Packaging unit:1 PC
Assortment of wire end ferrules, Box, Colour code: DIN
ToolsScrewdriversBattery-operated torque screwdriverBits, bit holder and assortment of bits, 1/4" drive, E6.3Bit assortment, E6.3
ToolsCrimping tools... for wire end ferrulesCrimping tools
ToolsStripping the insulationStripping tools and accessoriesStripping tools with automatic self-adjustmentTools
ToolsStripping the insulationSheathing strippers and accessoriesSheathing strippers for PVC insulated round cableTools
ToolsWire end ferrulesAssortment of wire end ferrules and empty boxAssortment of wire end ferrules with plastic collar
Individual parts
-
-
-
-
Item No.:9025430000Packaging unit:1 PC
Assortment of wire end ferrules, Box, Colour code: DIN
-
Item No.:1445070000Packaging unit:1 PC
Crimping tool for wire-end ferrules, 0.25mm², 10mm², Hexagonal crimp
-
Item No.:9012600000Packaging unit:1 PC
Pressing tool, Crimping tool for wire-end ferrules, 6mm², 16mm², Indent crimp
-
-
ToolsScrewdriversBattery-operated torque screwdriverBits, bit holder and assortment of bits, 1/4" drive, E6.3Bit assortment, E6.3
ToolsStripping the insulationStripping tools and accessoriesStripping tools with automatic self-adjustmentTools
ToolsWire end ferrulesAssortment of wire end ferrules and empty boxAssortment of wire end ferrules with plastic collar
ToolsCrimping tools... for wire end ferrulesCrimping tools
ToolsStripping the insulationSheathing strippers and accessoriesSheathing strippers for PVC insulated round cableTools