Özellikler
Version | Rail, TS 35, TS 35 x 7.5, Width: 239 mm, without slot, Steel, galvanized, chromium-plated |
Order No. | 8000006723 |
Type | TS35X7.5 ST KTB4030 HOR |
GTIN (EAN) | 4050118652918 |
Qty. | 20 adet |
Depth | 7,5 mm |
Depth (inches) | 0,295 inch |
Height | 35 mm |
Height (inches) | 1,378 inch |
Width | 239 mm |
Width (inches) | 9,409 inch |
Net weight | 87,9 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Integral fixing | Screwed |
Material | Steel |
Material thickness | 1 mm |
Standards | DIN EN 60715 |
Surface finish |
galvanized
chromium-plated |
Material | Steel |
Material thickness | 1 mm |
Surface finish |
galvanized
chromium-plated |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_225250) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8000006723) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001285 |
ETIM 7.0 | EC001285 |
ETIM 8.0 | EC001285 |
ETIM 9.0 | EC001285 |
ETIM 10.0 | EC001285 |
ECLASS 9.0 | 27-40-06-02 |
ECLASS 9.1 | 27-40-06-02 |
ECLASS 10.0 | 27-40-06-02 |
ECLASS 11.0 | 27-40-06-02 |
ECLASS 12.0 | 27-40-06-02 |
ECLASS 13.0 | 27-40-06-02 |
ECLASS 14.0 | 27-40-06-02 |
ECLASS 15.0 | 27-40-06-02 |
ROHS | Conform |
Aksesuarlar
-
Ürün No.:1274150000Ambalaj birimi:1 adet
Klippon EB (Essential Box), Mounting screw, Height: 13.3 mm, Width: 8.5 mm, Depth: 8.5 mm, Material: Steel, galvanized, galvanic zinc plated and passivated, silver
aksesuarıdır
-
Ürün No.:1200310000Ambalaj birimi:1 adet
Klippon TB QL (Terminal Box - Quarter Lock), Empty enclosure, stainless steel enclosure, Height: 400 mm, Width: 300 mm, Depth: 200 mm, Gland plates: Bottom, left, right, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Ürün No.:1200280000Ambalaj birimi:1 adet
Klippon TB QL (Terminal Box - Quarter Lock), Empty enclosure, stainless steel enclosure, Height: 400 mm, Width: 300 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Ürün No.:1200270000Ambalaj birimi:1 adet
Klippon TB QL (Terminal Box - Quarter Lock), Empty enclosure, stainless steel enclosure, Height: 400 mm, Width: 300 mm, Depth: 200 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Ürün No.:1200290000Ambalaj birimi:1 adet
Klippon TB QL (Terminal Box - Quarter Lock), Empty enclosure, stainless steel enclosure, Height: 400 mm, Width: 300 mm, Depth: 200 mm, Gland plates: Bottom, top, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Ürün No.:1200320000Ambalaj birimi:1 adet
Klippon TB QL (Terminal Box - Quarter Lock), Empty enclosure, stainless steel enclosure, Height: 400 mm, Width: 300 mm, Depth: 200 mm, Gland plates: Bottom, top, left, right, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Ürün No.:1196020000Ambalaj birimi:1 adet
Klippon TB FS (Terminal Box - Fixing Screw), Empty enclosure, stainless steel enclosure, Height: 400 mm, Width: 300 mm, Depth: 150 mm, Gland plates: Bottom, top, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Ürün No.:1196010000Ambalaj birimi:1 adet
Klippon TB FS (Terminal Box - Fixing Screw), Empty enclosure, stainless steel enclosure, Height: 400 mm, Width: 300 mm, Depth: 150 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Ürün No.:1196000000Ambalaj birimi:1 adet
Klippon TB FS (Terminal Box - Fixing Screw), Empty enclosure, stainless steel enclosure, Height: 400 mm, Width: 300 mm, Depth: 150 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Ürün No.:1196030000Ambalaj birimi:1 adet
Klippon TB FS (Terminal Box - Fixing Screw), Empty enclosure, stainless steel enclosure, Height: 400 mm, Width: 300 mm, Depth: 150 mm, Gland plates: Bottom, left, right, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Ürün No.:1196040000Ambalaj birimi:1 adet
Klippon TB FS (Terminal Box - Fixing Screw), Empty enclosure, stainless steel enclosure, Height: 400 mm, Width: 300 mm, Depth: 150 mm, Gland plates: Bottom, top, left, right, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Ürün No.:1193850000Ambalaj birimi:1 adet
Klippon TB (Terminal Box), Mounting plate, Height: 345 mm, Width: 239 mm, Depth: 1.5 mm, Material: Stainless steel 1.4301 (304), untreated, silver
-
Ürün No.:1193980000Ambalaj birimi:1 adet
Klippon TB (Terminal Box), Mounting plate, Height: 345 mm, Width: 239 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, silver
-
Ürün No.:1257690000Ambalaj birimi:1 adet
Klippon TB (Terminal Box), Mounting plate, prepunched, Height: 345 mm, Width: 239 mm, Depth: 1.5 mm, Material: Stainless steel 1.4301 (304), untreated, silver
-
Ürün No.:2022420000Ambalaj birimi:1 adet
Klippon TB (Terminal Box), Mounting plate, prepunched, Height: 345 mm, Width: 239 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, silver
-
Ürün No.:1194960000Ambalaj birimi:1 adet
Klippon TB MH (Terminal Box - Multi Hinge), Empty enclosure, stainless steel enclosure, Height: 400 mm, Width: 300 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Ürün No.:1194980000Ambalaj birimi:1 adet
Klippon TB MH (Terminal Box - Multi Hinge), Empty enclosure, stainless steel enclosure, Height: 400 mm, Width: 300 mm, Depth: 200 mm, Gland plates: Bottom, left, right, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Ürün No.:1194990000Ambalaj birimi:1 adet
Klippon TB MH (Terminal Box - Multi Hinge), Empty enclosure, stainless steel enclosure, Height: 400 mm, Width: 300 mm, Depth: 200 mm, Gland plates: Bottom, top, left, right, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Ürün No.:1194950000Ambalaj birimi:1 adet
Klippon TB MH (Terminal Box - Multi Hinge), Empty enclosure, stainless steel enclosure, Height: 400 mm, Width: 300 mm, Depth: 200 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Ürün No.:1194970000Ambalaj birimi:1 adet
Klippon TB MH (Terminal Box - Multi Hinge), Empty enclosure, stainless steel enclosure, Height: 400 mm, Width: 300 mm, Depth: 200 mm, Gland plates: Bottom, top, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Ürün No.:1194930000Ambalaj birimi:1 adet
Klippon TB MH (Terminal Box - Multi Hinge), Empty enclosure, stainless steel enclosure, Height: 400 mm, Width: 300 mm, Depth: 150 mm, Gland plates: Bottom, left, right, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Ürün No.:1194910000Ambalaj birimi:1 adet
Klippon TB MH (Terminal Box - Multi Hinge), Empty enclosure, stainless steel enclosure, Height: 400 mm, Width: 300 mm, Depth: 150 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Ürün No.:1194900000Ambalaj birimi:1 adet
Klippon TB MH (Terminal Box - Multi Hinge), Empty enclosure, stainless steel enclosure, Height: 400 mm, Width: 300 mm, Depth: 150 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Ürün No.:1194940000Ambalaj birimi:1 adet
Klippon TB MH (Terminal Box - Multi Hinge), Empty enclosure, stainless steel enclosure, Height: 400 mm, Width: 300 mm, Depth: 150 mm, Gland plates: Bottom, top, left, right, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Ürün No.:1194920000Ambalaj birimi:1 adet
Klippon TB MH (Terminal Box - Multi Hinge), Empty enclosure, stainless steel enclosure, Height: 400 mm, Width: 300 mm, Depth: 150 mm, Gland plates: Bottom, top, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Ürün No.:1200260000Ambalaj birimi:1 adet
Klippon TB QL (Terminal Box - Quarter Lock), Empty enclosure, stainless steel enclosure, Height: 400 mm, Width: 300 mm, Depth: 150 mm, Gland plates: Bottom, top, left, right, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Ürün No.:1200240000Ambalaj birimi:1 adet
Klippon TB QL (Terminal Box - Quarter Lock), Empty enclosure, stainless steel enclosure, Height: 400 mm, Width: 300 mm, Depth: 150 mm, Gland plates: Bottom, top, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Ürün No.:1200250000Ambalaj birimi:1 adet
Klippon TB QL (Terminal Box - Quarter Lock), Empty enclosure, stainless steel enclosure, Height: 400 mm, Width: 300 mm, Depth: 150 mm, Gland plates: Bottom, left, right, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Ürün No.:1200220000Ambalaj birimi:1 adet
Klippon TB QL (Terminal Box - Quarter Lock), Empty enclosure, stainless steel enclosure, Height: 400 mm, Width: 300 mm, Depth: 150 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Ürün No.:1200230000Ambalaj birimi:1 adet
Klippon TB QL (Terminal Box - Quarter Lock), Empty enclosure, stainless steel enclosure, Height: 400 mm, Width: 300 mm, Depth: 150 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Ürün No.:1196080000Ambalaj birimi:1 adet
Klippon TB FS (Terminal Box - Fixing Screw), Empty enclosure, stainless steel enclosure, Height: 400 mm, Width: 300 mm, Depth: 200 mm, Gland plates: Bottom, left, right, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Ürün No.:1196060000Ambalaj birimi:1 adet
Klippon TB FS (Terminal Box - Fixing Screw), Empty enclosure, stainless steel enclosure, Height: 400 mm, Width: 300 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Ürün No.:1196090000Ambalaj birimi:1 adet
Klippon TB FS (Terminal Box - Fixing Screw), Empty enclosure, stainless steel enclosure, Height: 400 mm, Width: 300 mm, Depth: 200 mm, Gland plates: Bottom, top, left, right, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Ürün No.:1196070000Ambalaj birimi:1 adet
Klippon TB FS (Terminal Box - Fixing Screw), Empty enclosure, stainless steel enclosure, Height: 400 mm, Width: 300 mm, Depth: 200 mm, Gland plates: Bottom, top, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Ürün No.:1196050000Ambalaj birimi:1 adet
Klippon TB FS (Terminal Box - Fixing Screw), Empty enclosure, stainless steel enclosure, Height: 400 mm, Width: 300 mm, Depth: 200 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver