Properties
Version | Partition plate (terminal), yellow, Height: 160 mm, Width: 2 mm, V-2, PA 66 |
Order No. | 0179900000 |
Type | TW SAKG46 HP/TF/GE/2 |
GTIN (EAN) | 4008190107833 |
Qty. | 10 items |
Depth | 70 mm |
Depth (inches) | 2.756 inch |
Height | 160 mm |
Height (inches) | 6.299 inch |
Width | 2 mm |
Width (inches) | 0.079 inch |
Net weight | 25.234 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | PA 66 |
Colour | yellow |
UL 94 flammability rating | V-2 |
Version | Intermediate plate |
Installation advice | Direct mounting |
Snap-on | No |
Installation advice | Direct mounting |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ETIM 10.0 | EC000886 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ECLASS 15.0 | 27-25-03-01 |
ROHS | Conform |
Is accessory of
-
Item No.:0170620000Packaging unit:5 PC
Feed-through terminal block, Threaded stud connection, medium yellow, 150 mm², 309 A, 1000 V, Number of connections: 2
-
Item No.:0185320000Packaging unit:5 PC
Feed-through terminal block, Threaded stud connection, medium yellow, 150 mm², 309 A, 1000 V, Number of connections: 2
-
Item No.:0637820000Packaging unit:5 PC
Feed-through terminal block, Screw connection, medium yellow, 95 mm², 232 A, 1000 V, Number of connections: 2
-
Item No.:0637720000Packaging unit:5 PC
Feed-through terminal block, Screw connection, medium yellow, 95 mm², 232 A, 1000 V, Number of connections: 2
-
Item No.:0170520000Packaging unit:10 PC
Feed-through terminal block, Threaded stud connection, medium yellow, 95 mm², 232 A, 1000 V, Number of connections: 1
-
Item No.:0185220000Packaging unit:10 PC
Feed-through terminal block, Threaded stud connection, medium yellow, 95 mm², 232 A, 1000 V, Number of connections: 1
-
Item No.:0637120000Packaging unit:10 PC
Feed-through terminal block, Screw connection, medium yellow, 50 mm², 150 A, 1000 V, Number of connections: 1
-
Item No.:0637420000Packaging unit:10 PC
Feed-through terminal block, Screw connection, medium yellow, 50 mm², 150 A, 1000 V, Number of connections: 1
-
Item No.:0637320000Packaging unit:10 PC
Feed-through terminal block, Screw connection, medium yellow, 50 mm², 150 A, 1000 V, Number of connections: 1
-
Item No.:0637920000Packaging unit:5 PC
Feed-through terminal block, Screw connection, medium yellow, 150 mm², 309 A, 1000 V, Number of connections: 2
-
Item No.:0638020000Packaging unit:5 PC
Feed-through terminal block, Screw connection, medium yellow, 150 mm², 309 A, 1000 V, Number of connections: 2
-
Item No.:0170420000Packaging unit:10 PC
Feed-through terminal block, Screw connection, medium yellow, 50 mm², 150 A, 1000 V, Number of connections: 1
-
Item No.:0286620000Packaging unit:10 PC
Feed-through terminal block, Screw connection, medium yellow, 50 mm², 150 A, 1000 V, Number of connections: 1
-
Item No.:0185120000Packaging unit:10 PC
Feed-through terminal block, Screw connection, medium yellow, 50 mm², 150 A, 1000 V, Number of connections: 1
-
Item No.:0185420000Packaging unit:5 PC
Feed-through terminal block, Screw connection, medium yellow, 240 mm², 415 A, 1000 V, Number of connections: 2
-
Item No.:0170720000Packaging unit:5 PC
Feed-through terminal block, Screw connection, medium yellow, 240 mm², 415 A, 1000 V, Number of connections: 2
-
Item No.:0286720000Packaging unit:10 PC
Feed-through terminal block, Screw connection, medium yellow, 50 mm², 150 A, 1000 V, Number of connections: 1