Properties
Order No. | 3074630000 |
Type | US67-SLV-VIB2X |
GTIN (EAN) | 4099987075978 |
Qty. | 1 items |
Depth | 31.6 mm |
Depth (inches) | 1.244 inch |
Height | 117.8 mm |
Height (inches) | 4.638 inch |
Width | 31.6 mm |
Width (inches) | 1.244 inch |
Diameter | 31.6 mm |
Net weight | 35 g |
Operating temperature | -40 °C...125 °C |
Is a replacement part | No |
Is an accessory | Yes |
Type of accessory | Protective cover |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_326179) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |
ECLASS 9.1 | 27-20-14-92 |
ECLASS 10.0 | 27-20-14-92 |
ECLASS 11.0 | 27-20-14-92 |
ECLASS 12.0 | 27-20-14-92 |
ECLASS 13.0 | 27-20-14-92 |
ECLASS 14.0 | 27-20-14-92 |
ROHS | Conform |