Properties
Version | Cutting machine, Automatic stripper and crimper, Thermotransfer printer, Software |
Order No. | 2634120000 |
Type | WIRE PROCESSING CENTER |
GTIN (EAN) | 4050118688115 |
Qty. | 1 items |
Depth | 750 mm |
Depth (inches) | 29.527 inch |
Height | 1,800 mm |
Height (inches) | 70.866 inch |
Width | 1,100 mm |
Width (inches) | 43.307 inch |
Net weight | 157,320 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
Interface | USB 2.0 |
Operating system |
Windows 7
Windows 8 Windows 8.1 Windows 10 |
Operation with rechargeable batteries | No |
Print resolution, max. | 300 DPI |
Printing method | Thermotransfer |
Printing speed | 150 mm/s |
System requirements | PC with operating system Windows 7, 8 or 10 |
Version | Mobile system with CUTFIX 8 INTERFACE, CRIMPFIX R VARIO, THM MULTIMARK |
Voltage supply | 100…240 V AC |
Compressed-air connection | 5.5 bar |
Consumables | Linked wire-end ferrules |
Crimping | Trapezoidal |
Crimping length | 8/10 mm |
Drive | electrical |
Electrical connection | 100 - 240 V AC / 50/60 Hz |
Insertion length, min. | 27 mm |
Pulse time | approx. 2 s |
Stripping range | 0.5 - 2.5 mm² (~AWG 20-14) |
Wire end ferrules cross-section, max. | 2.5 mm² |
Wire end ferrules cross-section, min. | 0.5 mm² |
Aperture (max. diameter) | 8 mm outer diameter |
Compressed-air connection | 5.5 bar |
Correction for length | Slip correction in mm can be programmed to suit the part. |
Display | LCD display |
Drive | electrical |
Electrical connection | 100 - 240 V AC / 50/60 Hz |
Feeding speed, max. | 1.5 m/s |
Flexible/solid individual conductors | max. 10 mm2 / max. 2.5 mm2 |
Interface | USB 2.0 |
Keyboard | Touch display |
Length pre-selection, max. | 999,999 mm |
Length pre-selection, min. | 2 mm |
Storage | Up to 2,000 cutting jobs |
Electrical connection | 100 - 240 V AC / 50/60 Hz |
Display | 15-inch touchscreen |
Note |
Load capacity max. 180 kg
Mobile use Panel with completed cabling and additional mains plugs and USB connections pivoting display holder |
Compressed-air connection | 5.5 bar |
User Documentation | |
Catalogues |
ETIM 6.0 | EC002224 |
ETIM 7.0 | EC011808 |
ETIM 8.0 | EC011808 |
ETIM 9.0 | EC011808 |
ECLASS 9.0 | 17-13-01-90 |
ECLASS 9.1 | 17-13-01-90 |
ECLASS 10.0 | 17-13-01-90 |
ECLASS 11.0 | 17-13-01-90 |
ECLASS 12.0 | 17-13-01-90 |
ECLASS 13.0 | 17-13-01-90 |
ECLASS 14.0 | 17-13-01-90 |
ROHS | Conform |