WM-SC-PV-LTE-50

Load management E-Mobility, Number of possible charging boxes connectable 50, PV surplus charging possible Yes, 4G / LTE, PUSH IN

Item No. 2923160000
Only remaining stock available

Properties

Accessories

    Industrial EthernetWLAN AP/Bridge/Client
  • IE-WL-BL-AP-CL-EU
    Item No.:
    2536600000
    Packaging unit:
    1 PC

    Wireless Access Point/Client, IEEE 802.11 a/b/g/n, EU-Model, IP30, 0 °C...60 °C

  • Terminal BlocksUniversal rangePUSH IN technologyA-SeriesModular PE terminal blocks1-tier6 mm²
  • A4C 6 PE
    Item No.:
    2881490000
    Packaging unit:
    50 empty

    PE terminal, PUSH IN, 6 mm², Green/yellow

  • ConnectorsIndustrial Ethernet ConnectorsRJ45, Hybrid & USB connectorsIP20RJ45 tool-free
  • IE-PS-RJ45-FH-BK
    Item No.:
    1963600000
    Packaging unit:
    10 PC

    RJ45 IDC plug, Cat.6A / Class EA (ISO/IEC 11801 2010), 8-core, 4-core, EIA/TIA T568 A, EIA/TIA T568 B, PROFINET

  • Lightning and Surge ProtectionSPDs for energy systemsAC voltageDIN rail TS 35Type I230 V / 400 V12.5 kAOptical status indicator
  • VPU AC I 1+1 300/12.5
    Item No.:
    2591480000
    Packaging unit:
    1 PC

    Surge voltage arrester, Low voltage, Surge protection, Single-phase, TN, IT with N, IT without N, TT

  • VPU AC I 3+1 300/12.5
    Item No.:
    2591460000
    Packaging unit:
    1 PC

    Surge voltage arrester, Low voltage, Surge protection, TN-C-S, TN-S, TT, IT with N, IT without N

  • Cord sets, Patchcords and CablesRaw cableConnecting lines for data transmissionStandard Ethernet - Installation cableCat.5
  • IE-C5CS8UG-100
    Item No.:
    8813160000
    Packaging unit:
    1 PC

    Installation cable, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 100 m

  • Lightning and Surge ProtectionSPDs for data interfacesEthernet
  • VDATA CAT6
    Item No.:
    1348590000
    Packaging unit:
    1 PC

    Terminal rail fixing, Surge protection, Cat.6, PoE, 802.3 bt at Type 1, 802.3 bt at Type 2, 802.3 bt at Type 3, 802.3 bt at Type 4

  • Terminal BlocksUniversal rangePUSH IN technologyA-SeriesFeed-through terminal blocks1-tier6 mm²
  • A4C 6 BL
    Item No.:
    2881460000
    Packaging unit:
    50 PC

    Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, blue

  • A4C 6
    Item No.:
    2881450000
    Packaging unit:
    50 PC

    Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, dark beige

  • Cabinet InfrastructureDIN railsTS 35Steel
  • TS 35X7.5/LL 2M/ST/ZN
    Item No.:
    0514500000
    Packaging unit:
    40 Meter

    Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm

  • Industrial EthernetManaged SwitchesAdvancedLine series
  • IE-SW-AL24M-24TX
    Item No.:
    2682320000
    Packaging unit:
    1 PC

    Network switch, managed, Fast Ethernet, Number of ports: 24x RJ45, IP30, -40 °C...75 °C

Individual parts

    Measuring and Monitoring SystemsEnergy MeterEnergy meters – BasicLine
  • EM120-RTU-2P
    Item No.:
    7760051004
    Packaging unit:
    1 PC

    Power measurement/display for 1-, 3-phase mains, use of CT, pulse output,, Modbus RTU

  • Power SuppliesSwitched-mode power supply unitsConnect Power INSTA POWER
  • PRO INSTA 90W 24V 3.8A
    Item No.:
    2580250000
    Packaging unit:
    1 PC

    Power supply, switch-mode power supply unit, 24 V