WQB B/24

Cross-connector (terminal), when screwed in, black, 24 A, Number of poles: 24, Pitch in mm (P): 5.10, Insulated: Yes, Width: 123.22 mm

Item No. 1579060000

Approvals

ROHS

General ordering data

Version
Référence
Type
GTIN (EAN)
Qty.

Dimensions and weights

Profondeur
Depth (inches)
Hauteur
Height (inches)
Largeur
Width (inches)
Net weight

Temperatures

Température de stockage
Température ambiante
Continuous operating temp., max.

Environmental Product Compliance

Statut de conformité RoHS
REACH SVHC

Material data

Basic material
Colour

System specifications

버전

Additional technical data

Explosion-tested version
Type of fixing
Указание по установке

Dimensions

Pitch in mm (P)

General

Instruction de montage
Nombre de pôles

Rating data

Rated voltage
Nominal current

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0