Ominaisuudet
Version | cable lug, terminal end,70 mm² |
Order No. | 3121900000 |
Type | BC 70/M8 ON |
GTIN (EAN) | 4099987268073 |
Qty. | 100 items |
Local product | Only available in certain countries |
Net weight | 26,316 g |
Conductor cross-section | 70 mm² |
Hole | M8 |
Inside diameter of flange (d2) | 8,4 mm |
Insulation | not available |
User Documentation | [Basic Line Ferrule and Cable Lug](https://mdcop.weidmueller.com/mediadelivery/asset/900_315522) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC001059 |
ETIM 7.0 | EC001059 |
ETIM 8.0 | EC001059 |
ETIM 9.0 | EC001059 |
ETIM 10.0 | EC001059 |
ECLASS 9.0 | 27-40-02-12 |
ECLASS 9.1 | 27-40-02-12 |
ECLASS 10.0 | 27-40-02-12 |
ECLASS 11.0 | 27-40-02-12 |
ECLASS 12.0 | 27-40-02-12 |
ECLASS 13.0 | 27-40-02-12 |
ECLASS 14.0 | 27-40-02-12 |
ECLASS 15.0 | 27-40-02-12 |
ROHS | Conform |