Ominaisuudet
Version | End and partition plate for terminals, grey, Height: 68.5 mm, Width: 1.5 mm, V-0, PA 66/6 |
Order No. | 2019370000 |
Type | SAKAP/SAKTL 6 |
GTIN (EAN) | 4050118438437 |
Qty. | 20 items |
Local product | Only available in certain countries |
Depth | 35,2 mm |
Depth (inches) | 1,386 inch |
Height | 68,5 mm |
Height (inches) | 2,697 inch |
Width | 1,5 mm |
Width (inches) | 0,059 inch |
Net weight | 3,83 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
Continuous operating temp., min. | −50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | PA 66/6 |
Colour | grey |
UL 94 flammability rating | V-0 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_213419) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2019370000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2019370000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ETIM 10.0 | EC000886 |
ECLASS 9.0 | 27-14-11-33 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-33 |
ECLASS 11.0 | 27-14-11-33 |
ECLASS 12.0 | 27-14-11-33 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ECLASS 15.0 | 27-25-03-01 |
ROHS | Conform |
On lisävaruste
-
Tuotteen tunnus:2018390000VPE:50 items
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Tuotteen tunnus:2657430000VPE:50 items
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Tuotteen tunnus:2433340000VPE:50 items
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Tuotteen tunnus:2657420000VPE:50 items
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Tuotteen tunnus:2657440000VPE:50 items
Measuring transformer disconnect terminal, Screw connection, 41, 2
Terminal BlocksApplication rangeInstrument transformer wiringClamping yoke technologyMeasuring transducer terminal blocks6 mm²