Egenskaber
Version | Klippon EBx QL (Essential Box Ex - Quarter Lock), Empty enclosure, Height: 300 mm, Width: 320 mm, Depth: 150 mm, Material: Stainless steel 1.4404 (316L), Brushed, Natural |
Order No. | 2660200053 |
Type | KEBx QL 303215 S4B0 |
GTIN (EAN) | 6944169808807 |
Qty. | 1 Styk |
Local product | Only available in certain countries |
Depth | 150 mm |
Depth (inches) | 5,905 inch |
Height | 300 mm |
Height (inches) | 11,811 inch |
Width | 320 mm |
Width (inches) | 12,598 inch |
Net weight | 5.900 g |
Operating temperature | -55 °C...135 °C |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
M20 | 10 |
M25 | 8 |
M32 | 3 |
M40 | 2 |
M50 | 1 |
M20 | 12 |
M25 | 10 |
M32 | 4 |
M40 | 3 |
M50 | 2 |
M20 | 12 |
M25 | 10 |
M32 | 4 |
M40 | 3 |
M50 | 3 |
Attestation of Conformatiy No. (AoC) | DE PS265X 191204 000ISS02 |
Certificate no. (cULus) | E508186 |
Declaration of Conformatiy No. (DoC LVD) | DE PS265X 191203 000ISS01 |
Access opening: height | 269 mm |
Access opening: width | 282 mm |
Areas of use |
Chemical industry
Explosive risk zone Offshore Oil and gas industry Onshore Process industry |
Enclosure attachment | 4 or 6, M6/M8 blind thread hole on backside; optionally via additional mounting feet |
Flange plate | No |
Impact resistance |
7 J ATEX version
10 J version standard |
Integral fixing | 4, 6 or 9 stud bolts M6 inner (female) thread |
Lid | Yes |
Lid attachment | Quarter-turn fastener with double-bit insert |
Material | Stainless steel 1.4404 (316L) |
Material thickness of cover | 1,5 mm |
Material thickness of enclosure | 1,5 mm |
Opening angle lid | 115 ° |
Operating temperature, max. | 135 °C |
Operating temperature, min. | -55 °C |
Position PE bolts | Enclosure side C |
Protection class (UL) |
Type 3
Type 4X Type 5 |
Protection degree | IP66 |
Seal material | Silicone |
Standards |
IEC 60079-0
IEC 60079-7 GB 3836.4 GB 12476.1 GB 12476.5 IEC 60079-11 IEC 60079-31 EN 60079-0 EN 60079-7 EN 60079-11 EN 60079-31 GB 3836.1 GB 3836.3 |
Surface finish | Brushed |
WDU 10 / ZDU 10 | 2x21 |
WDU 16 / ZDU 16 | 2x17 |
WDU 2,5 / ZDU 2,5 / IDU 2,5 | 3x42 |
WDU 35 / ZDU 35 | 1x10 |
WDU 4 / ZDU 4 | 2x35 |
WDU 6 / ZDU 6 | 2x27 |
WDU 10 / ZDU 10 | 2x19 |
WDU 16 / ZDU 16 | 2x15 |
WDU 2,5 / ZDU 2,5 / IDU 2,5 | 3x38 |
WDU 35 / ZDU 35 | 1x9 |
WDU 4 / ZDU 4 | 3x32 |
WDU 6 / ZDU 6 | 2x24 |
Product information | Exclusively available in Asia |
Approval/Certificate/Document of Conformity |
[AoC DE PS265X 191204 000ISS02 - Klippon EBx Empty Enclosures](https://mdcop.weidmueller.com/mediadelivery/asset/900_320162)
[KEB CCC No.202032230300180(empty)](https://mdcop.weidmueller.com/mediadelivery/asset/900_200511) [KEB CCC No.2020322303001806 (assembly)](https://mdcop.weidmueller.com/mediadelivery/asset/900_200512) [UL approvals](https://mdcop.weidmueller.com/mediadelivery/asset/900_200514) [IECEx NEP 19.0014U, KEBx empty certification](https://mdcop.weidmueller.com/mediadelivery/asset/900_200515) [CML 19ATEX3334U, KEBx empty certification](https://mdcop.weidmueller.com/mediadelivery/asset/900_200517) [CML 19ATEX3335X, KEBx assembly certification](https://mdcop.weidmueller.com/mediadelivery/asset/900_200518) [IECEx NEP 19.0018X, KEBx assembly certification](https://mdcop.weidmueller.com/mediadelivery/asset/900_200521) [DoC LVD DE PS265X 191203 000ISS01 - Klippon EBx Empty Enclosures CN](https://mdcop.weidmueller.com/mediadelivery/asset/900_200513) [AOC KEBx enclosures](https://mdcop.weidmueller.com/mediadelivery/asset/900_200516) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_212190) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2660200053) |
User Documentation |
[Notification of Installation(empty)](https://mdcop.weidmueller.com/mediadelivery/asset/900_200519)
[Notification of Installation(assembly)](https://mdcop.weidmueller.com/mediadelivery/asset/900_200520) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002503 |
ETIM 7.0 | EC002503 |
ETIM 8.0 | EC002503 |
ETIM 9.0 | EC002503 |
ETIM 10.0 | EC002503 |
ECLASS 9.0 | 27-18-05-02 |
ECLASS 9.1 | 27-18-05-02 |
ECLASS 10.0 | 27-18-05-02 |
ECLASS 11.0 | 27-18-05-02 |
ECLASS 12.0 | 27-18-05-02 |
ECLASS 13.0 | 27-18-05-02 |
ECLASS 14.0 | 27-18-05-02 |
ECLASS 15.0 | 27-18-05-02 |
Approvals |   |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate no. (cULus) | E508186 |