ACT20 (incl. DIN rail bus & powersupplies)
Power supply adapter modules for separate supply and distribution of the supply voltage: for the ACT20 series/MICROSERIES signal converters.
The 22.5/6.1 mm wide power-feed modules are mounted directly adjacent to the analogue signal converters. Then the 24 VDC supply voltage is optionally bridged via the CH20M (ACT20-series) rail bus or simply bridged over using the pluggable ZQV 4N (MICROSERIES) cross-connectors.
The ACT20-Feed-In-PRO-S can also detect faults coming from any of the devices mounted on the CH20 bus mounting profile.
In the event of an error or fault, the integrated status relay sends a common alarm to the external controller. In addition, two power supply units (as primary and backup supply) can be connected to the ACT20 Feed-In PRO-S. Two feed-in modules mounted to the CH20 bus mounting profile guarantee a 100% redundant power supply.
Three LEDs are used to show the status of the power supply and error messages.
The ACT20M-Feed-In PRO can also be used in Ex zone2 / Division2 applications.
-
Ürün No.:1335140000Ambalaj birimi:1 PC
Mounting rail bus system, Sample set, OMNIMATE Housing - series CH20M, Width: 25.1 mm
-
Ürün No.:1282490000Ambalaj birimi:1 PC
Supply module, Distributes supply voltage to rail bus
-
Ürün No.:8965500000Ambalaj birimi:1 PC
Supply module, Distributes supply voltage to rail bus, Optional connection of backup supply
-
Ürün No.:2456870000Ambalaj birimi:1 PC
Supply module, Distributes supply voltage to rail bus, Optional connection of backup supply
-
Ürün No.:1335150000Ambalaj birimi:1 PC
Mounting rail bus system, Sample set, OMNIMATE Housing - series CH20M, Width: 25.1 mm