Front-mounted LED
The WIL-Vario is a robust LED light for industrial applications that offers maximum individuality.
It has a fully encapsulated aluminum housing, is IP67-rated, and is suitable for demanding environments.
Thanks to the WS2812B protocol, each LED diode can be individually controlled in terms of color, brightness, and function.
The light operates at a rated voltage of 5 V DC.
Its gap-free stackability makes it ideal for applications such as level indicators, area markings, or spot lighting.
It has a fully encapsulated aluminum housing, is IP67-rated, and is suitable for demanding environments.
Thanks to the WS2812B protocol, each LED diode can be individually controlled in terms of color, brightness, and function.
The light operates at a rated voltage of 5 V DC.
Its gap-free stackability makes it ideal for applications such as level indicators, area markings, or spot lighting.
-
Produkt ID:3201490000Pakningsenhed:1 PC
LED module, Input voltage: 5 V DC ± 10%, 5 V, IP67, Connection thread: without
-
Produkt ID:3201470000Pakningsenhed:1 PC
LED module, Input voltage: 5 V DC ± 10%, 5 V, IP67, Connection thread: without
-
Produkt ID:3201460000Pakningsenhed:1 PC
LED module, Input voltage: 5 V DC ± 10%, 5 V, IP67, Connection thread: without
-
Produkt ID:3201480000Pakningsenhed:1 PC
LED module, Input voltage: 5 V DC ± 10%, 5 V, IP67, Connection thread: without
-
Produkt ID:3201430000Pakningsenhed:1 PC
LED module, Input voltage: 5 V DC ± 10%, 5 V, IP67, Connection thread: without
-
Produkt ID:3201440000Pakningsenhed:1 PC
LED module, Input voltage: 5 V DC ± 10%, 5 V, IP67, Connection thread: without
-
Produkt ID:3201450000Pakningsenhed:1 PC
LED module, Input voltage: 5 V DC ± 10%, 5 V, IP67, Connection thread: without
Added to Your Shopping Cart