TM-I 15
								Process reliability: TM-I
TM-I inlay tags have a guide tab which allows them to slide easily into the transparent sleeves from the type TM. Once the tag is in place, the tab is snapped off at the predetermined break point. The ready-assembled sleeves can then be simply pushed over the conductors. Your benefits: large quantities can be efficiently pre-assembled in a single step.
						TM-I inlay tags have a guide tab which allows them to slide easily into the transparent sleeves from the type TM. Once the tag is in place, the tab is snapped off at the predetermined break point. The ready-assembled sleeves can then be simply pushed over the conductors. Your benefits: large quantities can be efficiently pre-assembled in a single step.
- 
		Produkt ID:2005450000Pakningsenhed:2000 PC
TM-I, Insert markers, 1.3 - 35 mm, 15 x 4 mm, white
 - 
		Produkt ID:2005580000Pakningsenhed:2000 PC
TM-I, Insert markers, 1.3 - 35 mm, 15 x 4 mm, yellow
 - 
		Produkt ID:2005760000Pakningsenhed:2000 PC
TM-I, Insert markers, 1.3 - 35 mm, 15 x 4 mm, red
 - 
		Produkt ID:2005910000Pakningsenhed:2000 PC
TM-I, Insert markers, 1.3 - 35 mm, 15 x 4 mm, blue
 
            Added to Your Shopping Cart