Wiring-optimized variants
Optimizing wiring time and space requirements is becoming more and more important. Our variants with latching PE foot enable fast wiring of actuators where a PE contact is required. This eliminates the need for an additional PE terminal in the control cabinet. Our 1 NO ACT variants allow the use of a terminal on the relay socket for wiring the negative or neutral potential. In this way, the negative potential is bridged through to the connection provided for this purpose with the aid of a supply terminal in order to wire the actuators directly - without an additional terminal for the negative potential. On the following pages, we will introduce you to clever relay solutions that can save you a lot of space and time when wiring.
-
Tuotteen tunnus:1463520000VPE:1 PC
TERMSERIES, Adapter, 10-pole plug according to DIN EN 60603-13, long locking lever, Number of signal paths: 8, Rated voltage DC : 24 V, Rated current (per signal path): 125 mA
-
Tuotteen tunnus:1463530000VPE:1 PC
TERMSERIES, Adapter, Sub-D, 15-pole, DIN 41652 / IEC 60807, Number of signal paths: 8, Rated voltage DC : 24 V, Rated current (per signal path): 125 mA
-
Tuotteen tunnus:1463540000VPE:1 PC
TERMSERIES, Adapter, 10-pole plug according to DIN EN 60603-13, long locking lever, Number of signal paths: 8, Rated voltage DC : 24 V, Rated current (per signal path): 125 mA
-
Tuotteen tunnus:1463550000VPE:1 PC
TERMSERIES, Adapter, 20-pole plug according to DIN EN 60603-13, long locking lever, Number of signal paths: 16, Rated voltage DC : 24 V, Rated current (per signal path): 60 mA
-
Tuotteen tunnus:2618230000VPE:10 PC
TERMSERIES, Relay module, Number of contacts: 1, NO contact AgNi, Rated control voltage: 24 V DC ±20 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
N. articolo:1381900000VPE:10 PC
TERMSERIES, Relay module, Number of contacts: 1, NO contact AgNi, Rated control voltage: 24 V DC ±20 %, Continuous current: 6 A, Screw connection, Test button available: No
-
Tuotteen tunnus:1391670000VPE:10 PC
TERMSERIES, Relay module, Number of contacts: 1, NO contact AgNi, Rated control voltage: 24 V DC ±20 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No
-
Tuotteen tunnus:2855840000VPE:10 PC
TERMSERIES, Relay module, Number of contacts: 1, NO contact AgSnO, Rated control voltage: 24 V DC ±20 %, Continuous current: 6 A, PUSH IN, Test button available: Yes
-
Tuotteen tunnus:2855850000VPE:10 PC
TERMSERIES, Relay module, Number of contacts: 1, NO contact AgSnO, Rated control voltage: 24 V DC ±20 %, Continuous current: 6 A, Screw connection, Test button available: Yes
-
Tuotteen tunnus:2618750000VPE:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, PUSH IN
-
Tuotteen tunnus:1391680000VPE:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Screw connection
-
Tuotteen tunnus:1391690000VPE:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Tension-clamp connection