Cover
								The special die-cast alloy and the multi-layered surface sealing provide complete protection for the HDC housings. 
The cleverly designed interlock system is manufactured from stainless steel. This guarantees a long lifespan with high resistance to corrosion and impact.
The housing interlock system provides integrated safety. Our unique, patented spring system provides the housing interlock with a secure grip and prevents accidental opening.
The laser marking allows for easy and quick identification. Each housing is permanently labelled with a laser marking so that each product can be quickly designated and positioned.
Weidmüller RockStar® IP 65 / NEMA Type 4X housings - your first choice for industrial housings with IP 65 protection.
						The cleverly designed interlock system is manufactured from stainless steel. This guarantees a long lifespan with high resistance to corrosion and impact.
The housing interlock system provides integrated safety. Our unique, patented spring system provides the housing interlock with a secure grip and prevents accidental opening.
The laser marking allows for easy and quick identification. Each housing is permanently labelled with a laser marking so that each product can be quickly designated and positioned.
Weidmüller RockStar® IP 65 / NEMA Type 4X housings - your first choice for industrial housings with IP 65 protection.
- 
		Tuotteen tunnus:1665750000VPE:1 PC
HDC enclosures, Installation size: 1, Protection degree: IP65, in plugged condition, Cover for lower part of housing, Side-locking clamp on lower side, Standard
 - 
		Tuotteen tunnus:1665740000VPE:1 PC
HDC enclosures, Installation size: 1, Protection degree: IP65, in plugged condition, Cover for lower part of housing, Side-locking clamp on lower side, Standard
 
            Added to Your Shopping Cart