Mini current transformer
The CMA-CTM 7 series mini current transformer is an inductive current transformer
designed according to the transformer principle for circular primary conductors.
The CMA-CTM 7 series current transformers are maintenance-free and is designed for
measuring primary currents in the range 32 A to 64 A.
This is converted into a current up to 1 A on the secondary side.
With its small dimensions, it perfectly suits applications in a 3-phase circuit breaker
with a phase separation of 17.5 mm.
designed according to the transformer principle for circular primary conductors.
The CMA-CTM 7 series current transformers are maintenance-free and is designed for
measuring primary currents in the range 32 A to 64 A.
This is converted into a current up to 1 A on the secondary side.
With its small dimensions, it perfectly suits applications in a 3-phase circuit breaker
with a phase separation of 17.5 mm.
-
Produkt ID:2525150000Pakningsenhed:1 PC
Primary current: 32 A, Secondary current max.: 1 A, Load: 0.2 VA, Tolerance class: 1, closed current transformer
-
Référence produit:2556040000패키징 단위:1 PC
Primary current: 40 A, Secondary current max.: 1 A, Load: 0.3 VA, Tolerance class: 1, closed current transformer
-
Produkt ID:2556030000Pakningsenhed:1 empty
Primary current: 50 A, Secondary current max.: 1 A, Load: 0.4 VA, Tolerance class: 1, closed current transformer
-
Produkt ID:2556010000Pakningsenhed:1 PC
Primary current: 64 A, Secondary current max.: 1 A, Load: 0.5 VA, Tolerance class: 1, closed current transformer
-
Added to Your Shopping Cart