Hood
Plastic enclosures are particularly suitable for applications where the resistance of metals is not sufficient. In addition, the enclosures shown here are lighter and slightly cheaper than standard aluminum enclosures. It can therefore make sense to use plastic enclosures in applications where the materials do not need to be as robust. The tightness is still IP65.
-
ID výrobku:3164310000Obalová jednotka:1 PC
HDC enclosures, Installation size: 6, Protection degree: IP65, in plugged condition, Cable entry from top, Plug housing, Side-locking clamp on lower side, high, Size of cable entries: M 32, M 40
-
ID výrobku:3107200000Obalová jednotka:1 PC
HDC enclosures, Installation size: 6, Protection degree: IP65, in plugged condition, Cable entry from side, Plug housing, Side-locking clamp on lower side, high, Size of cable entries: M 32, M 40
Added to Your Shopping Cart