Ominaisuudet
Version | WS, Terminal marker, 12 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, Allen-Bradley, To customer specification |
Order No. | 1609910000 |
Type | WS 12/6 MC SDR |
GTIN (EAN) | 4008190456658 |
Qty. | 120 items |
Height | 12 mm |
Height (inches) | 0,472 inch |
Width | 6 mm |
Width (inches) | 0,236 inch |
Net weight | 0,17 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Product Carbon Footprint |
|
Application/manufacturer |
Weidmueller
Allen-Bradley |
Colour | To customer specification |
Colour of printing | black |
Material | Polyamide 66 |
Material colour according to resistance code | 9 |
Number of markers per combination | 1 MultiCard = Terminal marker |
Number of markers per packaging unit |
|
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | −40 °C |
Orientation of print | horizontal and vertical |
Printed characters | Requires M-Print PRO File |
Printing method | MC Laser |
UL 94 flammability rating | V-2 |
Width | 6 mm |
Pitch in mm (P) | 6 mm |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1609910000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000761 |
ETIM 7.0 | EC000761 |
ETIM 8.0 | EC000761 |
ETIM 9.0 | EC000761 |
ETIM 10.0 | EC000761 |
ECLASS 9.0 | 27-14-11-37 |
ECLASS 9.1 | 27-14-11-37 |
ECLASS 10.0 | 27-14-11-37 |
ECLASS 11.0 | 27-28-11-01 |
ECLASS 12.0 | 27-28-11-01 |
ECLASS 13.0 | 27-28-11-01 |
ECLASS 14.0 | 27-28-11-01 |
ECLASS 15.0 | 27-28-11-01 |
ROHS | Conform |
On lisävaruste
-
Tuotteen tunnus:2724450000VPE:50 items
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Tuotteen tunnus:2540040000VPE:50 items
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Tuotteen tunnus:2552590000VPE:50 items
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, orange
-
Tuotteen tunnus:2540030000VPE:50 items
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Tuotteen tunnus:2540020000VPE:50 items
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Tuotteen tunnus:2552480000VPE:50 items
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, orange
-
Tuotteen tunnus:2539970000VPE:50 items
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Tuotteen tunnus:2539980000VPE:50 items
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Tuotteen tunnus:2539990000VPE:50 items
Double-tier terminal, PUSH IN, 4 mm², 800 V, Green/yellow
-
Tuotteen tunnus:2540090000VPE:50 items
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Tuotteen tunnus:2540070000VPE:50 empty
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Tuotteen tunnus:2540110000VPE:50 items
PE terminal, PUSH IN, 4 mm², 800 V, 0 A, Green/yellow
-
Tuotteen tunnus:2540100000VPE:50 items
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Tuotteen tunnus:2540170000VPE:50 items
PE terminal, PUSH IN, 4 mm², 800 V, 0 A, Green/yellow
-
Tuotteen tunnus:2540050000VPE:100 items
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Tuotteen tunnus:2540080000VPE:50 items
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Tuotteen tunnus:2540060000VPE:100 items
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Tuotteen tunnus:2540180000VPE:50 items
PE terminal, PUSH IN, 4 mm², 800 V, 0 A, Green/yellow
-
Tuotteen tunnus:2675160000VPE:50 items
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Tuotteen tunnus:2675170000VPE:50 items
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Tuotteen tunnus:2675180000VPE:50 items
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Tuotteen tunnus:2676050000VPE:50 items
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Tuotteen tunnus:2676070000VPE:50 items
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Tuotteen tunnus:2676080000VPE:50 items
PE terminal, PUSH IN, 4 mm², 800 V, 32 A, Green/yellow
-
Tuotteen tunnus:2676060000VPE:50 items
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Tuotteen tunnus:2676090000VPE:50 items
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Tuotteen tunnus:2675200000VPE:50 items
Double-tier terminal, PUSH IN, 4 mm², 800 V, Green/yellow
-
Tuotteen tunnus:2552200000VPE:1 items
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Tuotteen tunnus:2552130000VPE:1 items
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Tuotteen tunnus:2552160000VPE:10 items
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, black/yellow
-
Tuotteen tunnus:2552140000VPE:1 items
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Tuotteen tunnus:2552150000VPE:10 items
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, blue
-
Tuotteen tunnus:2552120000VPE:1 items
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Tuotteen tunnus:2552190000VPE:1 items
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Tuotteen tunnus:2552170000VPE:1 items
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Tuotteen tunnus:2551540000VPE:1 items
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Tuotteen tunnus:2552180000VPE:1 items
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Tuotteen tunnus:2551530000VPE:10 items
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, black/yellow
-
Tuotteen tunnus:2552090000VPE:10 items
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, blue
-
Tuotteen tunnus:2552100000VPE:1 items
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Tuotteen tunnus:2551550000VPE:10 items
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Tuotteen tunnus:2551510000VPE:10 items
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Tuotteen tunnus:2552110000VPE:1 items
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Tuotteen tunnus:2540290000VPE:50 items
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Tuotteen tunnus:2540230000VPE:50 items
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Tuotteen tunnus:2540300000VPE:50 items
PE terminal, PUSH IN, 4 mm², 800 V, 0 A, Green/yellow
-
Tuotteen tunnus:2540270000VPE:50 items
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Tuotteen tunnus:2540260000VPE:50 items
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Tuotteen tunnus:2540250000VPE:50 items
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Tuotteen tunnus:2583090000VPE:5 items
Auxiliary connection (terminal), 6 mm², Number of connections: 2
-
Tuotteen tunnus:2583190000VPE:5 items
Auxiliary connection (terminal), 6 mm², Number of connections: 2
-
Tuotteen tunnus:2583170000VPE:5 items
Auxiliary connection (terminal), 6 mm², Number of connections: 2
-
Tuotteen tunnus:2583180000VPE:5 items
Auxiliary connection (terminal), 6 mm², Number of connections: 2
-
Tuotteen tunnus:2540450000VPE:25 items
Plug, 4 mm², 800 V, 32 A, Number of poles: 3, dark beige
-
Tuotteen tunnus:2540570000VPE:50 items
Plug, 4 mm², 800 V, 32 A, Number of poles: 1, green
-
Tuotteen tunnus:2540550000VPE:20 items
Plug, 4 mm², 800 V, 32 A, Number of poles: 10, dark beige
-
Tuotteen tunnus:2540520000VPE:25 items
Plug, 4 mm², 800 V, 32 A, Number of poles: 7, dark beige
-
Tuotteen tunnus:2540480000VPE:25 items
Plug, 4 mm², 800 V, 32 A, Number of poles: 3, dark beige
-
Tuotteen tunnus:2540430000VPE:25 items
Plug, 4 mm², 800 V, 32 A, Number of poles: 5, dark beige
-
Tuotteen tunnus:2540530000VPE:20 items
Plug, 4 mm², 800 V, 32 A, Number of poles: 8, dark beige
-
Tuotteen tunnus:2540590000VPE:50 items
Plug, 4 mm², 800 V, 32 A, Number of poles: 1, blue
-
Tuotteen tunnus:2540510000VPE:25 items
Plug, 4 mm², 800 V, 32 A, Number of poles: 6, dark beige
-
Tuotteen tunnus:2540630000VPE:50 items
Plug, 4 mm², 800 V, 32 A, Number of poles: 1, green
-
Tuotteen tunnus:2540580000VPE:50 empty
Plug, 4 mm², 800 V, 32 A, Number of poles: 1, dark beige
-
Tuotteen tunnus:2540620000VPE:50 items
Plug, 4 mm², 800 V, 32 A, Number of poles: 1, blue
-
Tuotteen tunnus:2540540000VPE:20 items
Plug, 4 mm², 800 V, 32 A, Number of poles: 9, dark beige
-
Tuotteen tunnus:2540600000VPE:50 items
Plug, 4 mm², 800 V, 32 A, Number of poles: 1, green
-
Tuotteen tunnus:2540490000VPE:25 items
Plug, 4 mm², 800 V, 32 A, Number of poles: 4, dark beige
-
Tuotteen tunnus:2540440000VPE:25 items
Plug, 4 mm², 800 V, 32 A, Number of poles: 4, dark beige
-
Tuotteen tunnus:2540610000VPE:50 empty
Plug, 4 mm², 800 V, 32 A, Number of poles: 1, dark beige
-
Tuotteen tunnus:2540360000VPE:50 empty
Plug, 4 mm², 800 V, 32 A, Number of poles: 1, dark beige
-
Tuotteen tunnus:2540470000VPE:25 items
Plug, 4 mm², 800 V, 32 A, Number of poles: 2, dark beige
-
Tuotteen tunnus:2540560000VPE:50 items
Plug, 4 mm², 800 V, 32 A, Number of poles: 1, blue
-
Tuotteen tunnus:2540460000VPE:50 items
Plug, 4 mm², 800 V, 32 A, Number of poles: 1, dark beige
-
Tuotteen tunnus:2540500000VPE:25 items
Plug, 4 mm², 800 V, 32 A, Number of poles: 5, dark beige
-
Tuotteen tunnus:2742070000VPE:10 items
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, black/yellow
-
Tuotteen tunnus:2676020000VPE:50 items
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Tuotteen tunnus:2675960000VPE:100 items
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Tuotteen tunnus:2676000000VPE:50 items
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Tuotteen tunnus:2675980000VPE:50 items
PE terminal, PUSH IN, 4 mm², 800 V, 32 A, Green/yellow
-
Tuotteen tunnus:2675990000VPE:50 items
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Tuotteen tunnus:2675970000VPE:100 items
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Tuotteen tunnus:2676010000VPE:50 items
PE terminal, PUSH IN, 4 mm², 800 V, 32 A, Green/yellow
-
Tuotteen tunnus:2676040000VPE:50 items
PE terminal, PUSH IN, 4 mm², 800 V, 32 A, Green/yellow
-
Tuotteen tunnus:2676030000VPE:50 items
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue