E1XZS/50S/M50-WM

E1XZ (Klippon double seal SWB/STA armored Ex e/d cable gland), Cable glands, straight, M 50 x 1.5, 16 mm, Braided armouring, Metal foil armouring, 2 - 2.5 mm, OD min. 38.5 - OD max. 46.5 mm, ID min. 31.50 - ID max. 38.20 mm, Stainless steel 1.4404

Item No. 1188080000

Approvals

Approvals
ROHS

General ordering data

Ausfuehrung
Číslo objednávky
Typ
GTIN (EAN)
Qty.

Dimensions and weights

Výška
Height (inches)
Šířka
Width (inches)
Length
Length (inches)
Net weight

Temperatures

Temperatura de servicio

Environmental Product Compliance

Status zgodności z dyrektywą RoHS
REACH SVHC

Certificate numbers cable gland

Certificate No. (IECEX)
Certificate no. cable gland (ATEX)
Certificate no. cable gland (CCC)
Certificate no. cable gland (IECEx)
Identification

Informacje ogólne

AF size 1
AF size 2
Armour, max.
Armour, min.
Basic material
Cable gland
Explosion protection type
External thread
Halogen
Inner cable diameter, max.
Inner cable diameter, min.
Installation guidelines
Length of thread
Number of wires
O-Ring
Operating temperature range, max.
Operating temperature range, min.
Outer cable diameter, max.
Outer cable diameter, min.
Pitch of thread
Protection degree
Seal insert
Sealing
Silicone
Standards
Tightening torque
Type of armouring
Type of armouring, short term

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0