Halogen-free PUR, magenta (D)
								The most reliable way of achieving connections between two I/O slaves or between the control and one I/O subscriber is by way of pre-assembled cables. The line of cables covers PROFIBUS, CANopen, DeviceNetTM, EtherCAT and Ethernet.
						- 
		Produkt ID:1062310150Pakningsenhed:1 PC
Bus line, Connecting line, M12 / M12, Number of poles: 2, 1.5 m, pin, straight - socket, 90°, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 - 
		Produkt ID:1062310500Pakningsenhed:1 PC
Bus line, Connecting line, M12 / M12, Number of poles: 2, 5 m, pin, straight - socket, 90°, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 - 
		Produkt ID:1062310300Pakningsenhed:1 PC
Bus line, Connecting line, M12 / M12, Number of poles: 2, 3 m, pin, straight - socket, 90°, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 - 
		Produkt ID:1062311000Pakningsenhed:1 PC
Bus line, Connecting line, M12 / M12, Number of poles: 2, 10 m, pin, straight - socket, 90°, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
            Added to Your Shopping Cart