Properties
Version | Heavy-duty connectors, Accessories, Adapter plate, Size: 6, Plastic, grey, 6 |
Order No. | 1666340000 |
Type | ADS/16-1/37 |
GTIN (EAN) | 4008190423391 |
Qty. | 10 items |
Depth | 84.5 mm |
Depth (inches) | 3.327 inch |
Height | 9 mm |
Height (inches) | 0.354 inch |
Width | 34.5 mm |
Width (inches) | 1.358 inch |
Mounting dimension - height | 77.5 mm |
Mounting dimension - width | 27 mm |
Net weight | 9.3 g |
REACH SVHC | / |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_93901) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1666340000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1666340000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1666340000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002309 |
ETIM 7.0 | EC002309 |
ETIM 8.0 | EC002309 |
ETIM 9.0 | EC002309 |
ECLASS 9.0 | 27-44-02-01 |
ECLASS 9.1 | 27-44-01-92 |
ECLASS 10.0 | 27-44-02-01 |
ECLASS 11.0 | 27-44-02-01 |
ECLASS 12.0 | 27-44-02-01 |
ECLASS 13.0 | 27-44-02-01 |
ROHS | Conform |