Properties
Version | Cable ties, 4.5 x 203 mm, Plastic, 220 N |
Order No. | 1279300000 |
Type | CB-DM 200/4,5 NC |
GTIN (EAN) | 4008190185930 |
Qty. | 100 items |
Delivery status | This article will no longer be available in the future. |
Available until | 02.05.2024 |
Depth | 2 mm |
Depth (inches) | 0.079 inch |
Height | 203 mm |
Height (inches) | 7.992 inch |
Width | 4.5 mm |
Width (inches) | 0.177 inch |
Net weight | 1.44 g |
Operating temperature range | -40...100 °C |
REACH SVHC | / |
RoHS Compliance Status | Compliant without exemption |
Bundle diameter, max. | 50 mm |
Bundle diameter, min. | 3 mm |
Cable diameter, max. | 50 mm |
Diameter of fastening hole | 6.3 mm |
For re-opening | No |
Material | Plastic |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Tensile strength | 220 N |
Tensile strength (Pound-force) | 49 lbf |
UL 94 flammability rating | V-2 |
UV-resistant | No |
Version | for cable harnesses |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1279300000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000046 |
ETIM 7.0 | EC000046 |
ETIM 8.0 | EC000046 |
ETIM 9.0 | EC000046 |
ECLASS 9.0 | 27-14-07-02 |
ECLASS 9.1 | 27-14-07-02 |
ECLASS 10.0 | 27-14-07-02 |
ECLASS 11.0 | 27-14-07-02 |
ECLASS 12.0 | 27-14-07-02 |
ECLASS 13.0 | 27-14-07-02 |
ECLASS 14.0 | 27-14-07-02 |
ROHS | Conform |