Properties
Version | EA (earthing rings), Earthing ring, Miscellaneous, M 40, Brass |
Order No. | 0930710005 |
Type | EA-RING MS/M40 SC |
GTIN (EAN) | 4032248976201 |
Qty. | 10 items |
Height | 86.7 mm |
Height (inches) | 3.413 inch |
Length | 86.7 mm |
Length (inches) | 3.413 inch |
Net weight | 19.5 g |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2bd73422-c6ea-4a92-b8e7-00964d1156f3 |
Cable glands | M 40 |
External thread | M 40 |
Gap, internal dimension B | 45.4 mm |
Inside diameter D2 | 13.5 mm |
Material | Brass |
O.D. | 53 mm |
Thickness | 1.5 mm |
Width, outer dimension C | 31.7 mm |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0930710005) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=0930710005&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002317 |
ETIM 7.0 | EC002317 |
ETIM 8.0 | EC002317 |
ETIM 9.0 | EC002317 |
ECLASS 9.0 | 27-14-44-32 |
ECLASS 9.1 | 27-14-44-90 |
ECLASS 10.0 | 27-14-44-32 |
ECLASS 11.0 | 27-14-44-32 |
ECLASS 12.0 | 27-14-08-07 |
ECLASS 13.0 | 27-14-08-07 |
ROHS | Conform |