Properties
Order No. | 1505530000 |
Type | FAD BLK 7 2HE20 |
GTIN (EAN) | 4050118319545 |
Qty. | 1 items |
Depth | 37 mm |
Depth (inches) | 1.457 inch |
Height | 24 mm |
Height (inches) | 0.945 inch |
Width | 209 mm |
Width (inches) | 8.228 inch |
Net weight | 187 g |
Storage temperature | -40...60 °C |
Operating temperature | -25...50 °C |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Connection (field side) | 2 x Connector according IEC60603-13/DIN41651 20 p |
Connection (field side) | 2 x Connector according IEC60603-13/DIN41651 20 p |
Operating voltage | 50 V AC / 70 V DC |
According to | DIN EN 50178 |
Rated insulation voltage | < 50 V AC |
Surge voltage category | II |
Pollution severity level | 2 |
Pulse voltage test (1,2/50μs) | 0.5 kV |
Insulation test voltage AC | 0.35 kV |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002584 |
ETIM 7.0 | EC002584 |
ETIM 8.0 | EC002584 |
ETIM 9.0 | EC002584 |
ECLASS 9.0 | 27-33-02-92 |
ECLASS 9.1 | 27-24-22-92 |
ECLASS 10.0 | 27-33-02-92 |
ECLASS 11.0 | 27-33-02-92 |
ECLASS 12.0 | 27-33-02-92 |
ECLASS 13.0 | 27-33-02-92 |
ECLASS 14.0 | 27-33-02-92 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |