Properties
Version | Contactless power transmission, Primary side |
Order No. | 1547440000 |
Type | IE-CL240W-PP-BASE |
GTIN (EAN) | 4050118352887 |
Qty. | 1 items |
Height | 50 mm |
Height (inches) | 1.968 inch |
Width | 100 |
Width (inches) | 3.937 inch |
Length | 100 mm |
Length (inches) | 3.937 inch |
Net weight | 1.236 g |
Operating temperature | -20 °C...45 |
Note: room temperature (service) | Consider derating |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Air gap | 0…5 mm |
Centre offset | max. 5mm |
Housing main material |
Diecast zinc, painted
Cover PBT |
Loads | Inductive and resistive loads |
Power interface | PROFINET PushPull Power |
Protection degree | IP65 |
Technologie, version | Inductive resonance coupling |
Turn-on time | 1 s |
Weight | 1,020 g |
Degree of efficiency | max. 91 % |
LED indicator | Status indication via multi-coloured LED |
Primary voltage | 24 V DC (21.6…26.4 V DC) |
Approval/Certificate/Document of Conformity |
[EMV / EMC Test](https://mdcop.weidmueller.com/mediadelivery/asset/900_40005)
[CE_FreeCon_Contactless.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_37755) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_42074) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1547440000) |
User Documentation |
[Manual EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_39941)
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065) [MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) [Short Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_42261) [Manual DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_42262) |
White paper |
[Whitepaper FreeCon Contactless](https://mdcop.weidmueller.com/mediadelivery/asset/900_101446)
[Whitepaper FreeCon Contactless](https://mdcop.weidmueller.com/mediadelivery/asset/900_101451) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[MB FREECONCONTACT EN](http://download.weidmueller.com/asset/download/file/38173)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 9.0 | EC002714 |
ECLASS 9.0 | 27-27-01-01 |
ECLASS 9.1 | 27-27-01-01 |
ECLASS 10.0 | 27-27-01-01 |
ECLASS 11.0 | 27-27-01-01 |
ECLASS 12.0 | 27-27-40-01 |
ECLASS 13.0 | 27-27-40-01 |
ECLASS 14.0 | 27-27-40-01 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |
Accessories
-
Item No.:1880120000Packaging unit:200 PC
ESG, Device markers x 17 mm, PA 66, Colour: white, Self-adhesive
-
MarkersDevice markersMultiCardESGESG 6/17Blank
Power SuppliesUninterruptible power supplyUPS control unit