Properties
Version | Contactless power transmission, Secondary side |
Order No. | 2623940000 |
Type | IE-CL27V5A-PP-S |
GTIN (EAN) | 4050118679991 |
Qty. | 1 items |
Height | 50 mm |
Height (inches) | 1.968 inch |
Width | 100 |
Width (inches) | 3.937 inch |
Length | 100 mm |
Length (inches) | 3.937 inch |
Net weight | 1,020 g |
Operating temperature | -20 °C...45 |
Note: room temperature (service) | Consider derating |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Air gap | 0…5 mm |
Centre offset | max. 5mm |
Coupling time | < 500 ms |
Housing main material |
Diecast zinc, painted
Cover PBT |
Loads | Inductive and resistive loads |
Power interface | PROFINET PushPull Power |
Protection degree | IP65 |
Secondary current max. | 5 A |
Technologie, version | Inductive resonance coupling |
Weight | 1,020 g |
Degree of efficiency | max. 91 % |
LED indicator | Status indication via multi-coloured LED |
Primary voltage | 26.5 V DC (+/- 5%) (necessary voltage for secondary voltage must be ensured) |
Secondary current max. | 5 A |
Secondary voltage | 27 V DC (±7 %) |
White paper |
[Whitepaper FreeCon Contactless](https://mdcop.weidmueller.com/mediadelivery/asset/900_101446)
[Whitepaper FreeCon Contactless](https://mdcop.weidmueller.com/mediadelivery/asset/900_101451) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 9.0 | EC002714 |
ECLASS 9.0 | 27-27-01-01 |
ECLASS 9.1 | 27-27-01-01 |
ECLASS 10.0 | 27-27-01-01 |
ECLASS 11.0 | 27-27-01-01 |
ECLASS 12.0 | 27-27-40-01 |
ECLASS 13.0 | 27-27-40-01 |
ECLASS 14.0 | 27-27-40-01 |
ROHS | Conform |
Accessories
-
Item No.:1880120000Packaging unit:200 PC
ESG, Device markers x 17 mm, PA 66, Colour: white, Self-adhesive
-
Item No.:2465440000Packaging unit:1 PC
Power connector, Plug, PROFINET, Set of connectors
-
MarkersDevice markersMultiCardESGESG 6/17Blank
ConnectorsPowerPushPull Power ConnectorSets
Power SuppliesUninterruptible power supplyUPS control unit