Properties
Category | T1-B |
Connector left | SPE plug (IEC 63171-2) - IP20 socket contact straight |
Connector right | SPE plug (IEC 63171-2) - IP20 socket contact straight |
Material sheath | PVC |
Product type | Patch cable |
Version | Patch cable, SPE plug (IEC 63171-2) - IP20 socket contact straight, SPE plug (IEC 63171-2) - IP20 socket contact straight, T1-B, PVC, 10 m |
Order No. | 2725850100 |
Type | IE-S1DS2VE0100T01T01-E |
GTIN (EAN) | 4064675596264 |
Qty. | 1 items |
Length | 10 m |
Length (inches) | 393.701 inch |
Net weight | 375 g |
Operating temperature | -40 °C...80 °C |
REACH SVHC | / |
Dielectric strength, contact / contact | 1000 V DC |
Dielectric strength, contact / shield | 2250 V DC |
PoE / PoE+ | PoDL acc. to IEEE 802.3bu / cg |
Connector standard | IEC 63171-2 |
Colour coding | white / blue |
Complete shielding | Shielding braid made from copper wiring |
Cross-section | 2*AWG 22 |
Insulation | PE |
Insulation diameter 2 | 1.65 mm |
Material sheath | PVC |
Number of wires | 2 |
Overlap of shielding braid | 80 % |
Sheath diameter, max. | 5.3 mm |
Sheath diameter, min. | 4.9 mm |
Shielding | STP |
Strands | 7 |
Capacity at 800 Hz | 1.6 nF/km |
Category | T1-B |
Characteristic impedance | 100 ± 15 Ω at 20 MHz |
Coupling attenuation 1 to 600 MHz | Type I |
Rated current | 3.5 A |
Rated voltage (DC) | 60 V |
Resistance differential | 2 % |
Test voltage: wire-wire-shield | 1 kV DC, 1 min |
Transmission rate |
10/100 MBit/s
1000 MBit/s |
Bending radius | 20 mm |
Colour | black |
Halogen | Yes |
Resistance to oils | IRM 902/903 oil resistance test at (70℃x4h) |
Resistance to spread of flame | FT1 |
UV-resistant | Complies with UL 1581 Sec. 1200 |
Plug left | SPE, IP20, female contact, straight, plug, Plastic, IEC 63171-2, shielded |
Plug right | SPE, IP20, female contact, straight, plug, Plastic, IEC 63171-2, shielded |
Plug left | SPE, IP20, female contact, straight, plug, Plastic, IEC 63171-2, shielded |
Plug right | SPE, IP20, female contact, straight, plug, Plastic, IEC 63171-2, shielded |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002599 |
ETIM 7.0 | EC002599 |
ETIM 8.0 | EC002599 |
ETIM 9.0 | EC002599 |
ECLASS 9.0 | 27-06-03-08 |
ECLASS 9.1 | 27-06-03-08 |
ECLASS 10.0 | 27-06-03-08 |
ECLASS 11.0 | 27-06-03-08 |
ECLASS 12.0 | 27-06-03-08 |
ECLASS 13.0 | 27-06-03-08 |
Approvals | ![CULUS](/picture/CULUS.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E316369 |