Properties
Version | Klippon Control Station (control and signalling device), Control / signalling device, KLIPPON K41 EX, Aluminium AlSi12, Light module - green, Pushbutton - green, 1 NC contact, 1 NO contacts, -55 °C...+55 °C, IP54, IP66 |
Order No. | 1537520000 |
Type | KLIPPON CS K41-4 |
GTIN (EAN) | 4050118341836 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 31.08.2024 |
Depth | 81 mm |
Depth (inches) | 3.189 inch |
Depth with add-on components | 103 mm |
Height | 122 mm |
Height (inches) | 4.803 inch |
Width | 120 mm |
Width (inches) | 4.724 inch |
Net weight | 1,092 g |
Ambient temperature | -55 °C...+55 °C |
REACH SVHC | Lead 7439-92-1 |
SCIP | d75c8142-044b-4eeb-8182-dc036aa6a21e |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6bI, 6c |
Certificate No. (ATEX) | TUEV14ATEX7606X |
Certificate No. (IECEX) | IECEXITA14.0013X |
Certificate no. Terminal Box (ATEX) | TÜV 14 ATEX 7606 X |
Certificate no. Terminal Box (IECEx) | IECEx ITA 14.0013X |
Certificate no. Terminal Box (INMETRO) | LMP 21.0019X |
1 Position in enclosure | Light module - green |
2 Position in enclosure | Pushbutton - green |
Contact design |
1 NC contact
1 NO contacts |
Operating voltage, max. | 250 V |
Operating current at 40°C ambient temperature, max. |
1.5 mm² - T6 10 A
1.5 mm² - T5 16 A 2.5 mm² - T6 16 A |
Operating current at 55°C ambient temperature, max. |
1.5 mm² - T4 16 A
1.5 mm² - T5 10 A 2.5 mm² - T5 16 A |
Actuators | Pushbutton |
Actuator colour | green |
Drill holes side B | 1 x M25 |
Lid attachment | Torx®-20 slothead screws |
Seal material of operating and display elements | EPDM |
Enclosure seal material | Silicone (VMQ) |
Torque for lid screws | 2.5 Nm |
Earth stud torque | 2.5 Nm |
External earth | M4 earthing studs, stainless steel |
Internal earth | Earth terminal |
Marking |
II 2 G Ex d e IIC T* Gb
II 2 D Ex tb IIIC T*°C Db |
Cable gland clamping area, max. | 18 mm |
Cable gland clamping area, min. | 10 mm |
Wire connection cross section, finely stranded, max. | 2.5 mm² |
Illumination module colour | green |
Type of mounting | Wall mounting |
Surface finish | Powder-coated |
Impact resistance | 4 joules in acc. with IEC60079-0 |
Temperature class |
T4
T5 T6 |
Material | Aluminium AlSi12 |
Drill holes side B | 1 x M25 |
Material | Aluminium AlSi12 |
Approval/Certificate/Document of Conformity |
[TUEV14ATEX7606X](https://mdcop.weidmueller.com/mediadelivery/asset/900_157816)
[IECEXITA14.0013X](https://mdcop.weidmueller.com/mediadelivery/asset/900_157818) [INMETRO Certificado INMETRO - LMP 21.0019X KCS](https://mdcop.weidmueller.com/mediadelivery/asset/900_213805) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1537520000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [PI KLIPPON CS EN](http://download.weidmueller.com/asset/download/file/38179) |
ETIM 6.0 | EC002503 |
ETIM 7.0 | EC002503 |
ETIM 8.0 | EC002503 |
ETIM 9.0 | EC002503 |
ECLASS 9.0 | 27-18-05-02 |
ECLASS 9.1 | 27-18-05-90 |
ECLASS 10.0 | 27-18-05-02 |
ECLASS 11.0 | 27-18-05-02 |
ECLASS 12.0 | 27-18-05-02 |
ECLASS 13.0 | 27-18-05-02 |
ECLASS 14.0 | 27-18-05-02 |
Approvals | ![IECEXITA](/picture/IECEXITA.gif) ![TUEVNATEX](/picture/TUEVNATEX.gif) |