Properties
Version | Klippon Control Station (control and signalling device), Control / signalling device, KLIPPON POK 121209 EX, Glass-fibre reinforced polyester with graphite mixture, Illuminated pushbutton - green, 2 NO contacts, -55 °C...+55 °C, IP54, IP66 |
Order No. | 1537100000 |
Type | KLIPPON CS POK 121209-2 |
GTIN (EAN) | 4050118340990 |
Qty. | 1 items |
Depth | 90 mm |
Depth (inches) | 3.543 inch |
Depth with add-on components | 105 mm |
Height | 122 mm |
Height (inches) | 4.803 inch |
Height of lowest version | 90 mm |
Width | 120 mm |
Width (inches) | 4.724 inch |
Mounting dimension - height | 82 mm |
Mounting dimension - width | 106 mm |
Net weight | 985 g |
Ambient temperature | -55 °C...+55 °C |
Operating temperature | -55 °C...55 °C |
REACH SVHC | Lead 7439-92-1 |
SCIP | 1d28ada4-1634-4382-8635-45f6353a6574 |
Certificate No. (ATEX) | TUEV14ATEX7606X |
Certificate No. (IECEX) | IECEXITA14.0013X |
Certificate no. Terminal Box (ATEX) | TÜV 14 ATEX 7606 X |
Certificate no. Terminal Box (IECEx) | IECEx ITA 14.0013X |
Certificate no. Terminal Box (INMETRO) | LMP 21.0019X |
1 Position in enclosure | Illuminated pushbutton - green |
Contact design | 2 NO contacts |
Operating voltage, max. | 250 V |
Operating current at 40°C ambient temperature, max. |
1.5 mm² - T6 10 A
1.5 mm² - T5 16 A 2.5 mm² - T6 16 A |
Operating current at 55°C ambient temperature, max. |
1.5 mm² - T4 16 A
1.5 mm² - T5 10 A 2.5 mm² - T5 16 A |
Actuators | Pushbutton |
Actuator colour | green |
Drill holes side B | 1 x M25 |
UL 94 flammability rating | V-0 |
Lid attachment | Crosshead screws, stainless steel |
Seal material of operating and display elements | EPDM |
Enclosure seal material | Silicone (VMQ) |
Torque for lid screws | 2.5 Nm |
External earth | Available on request |
Marking |
II 2 G Ex d e IIC T* Gb
II 2 D Ex tb IIIC T*°C Db |
Cable gland clamping area, max. | 17 mm |
Cable gland clamping area, min. | 12 mm |
Wire connection cross section, finely stranded, max. | 2.5 mm² |
Illuminated button actuator colour | green |
Type of mounting | Wall mounting |
Surface finish | untreated |
Impact resistance | 4 joules in acc. with IEC60079-0 |
Temperature class |
T4
T5 T6 |
Material | Glass-fibre reinforced polyester with graphite mixture |
Drill holes side B | 1 x M25 |
Material | Glass-fibre reinforced polyester with graphite mixture |
Approval/Certificate/Document of Conformity |
[TUEV14ATEX7606X](https://mdcop.weidmueller.com/mediadelivery/asset/900_157816)
[IECEXITA14.0013X](https://mdcop.weidmueller.com/mediadelivery/asset/900_157818) [INMETRO Certificado INMETRO - LMP 21.0019X KCS](https://mdcop.weidmueller.com/mediadelivery/asset/900_213805) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1537100000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1537100000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [PI KLIPPON CS EN](http://download.weidmueller.com/asset/download/file/38179) |
ETIM 6.0 | EC002503 |
ETIM 7.0 | EC002503 |
ETIM 8.0 | EC002503 |
ETIM 9.0 | EC002503 |
ECLASS 9.0 | 27-18-05-02 |
ECLASS 9.1 | 27-18-05-90 |
ECLASS 10.0 | 27-18-05-02 |
ECLASS 11.0 | 27-18-05-02 |
ECLASS 12.0 | 27-18-05-02 |
ECLASS 13.0 | 27-18-05-02 |
Approvals | ![IECEXITA](/picture/IECEXITA.gif) ![TUEVNATEX](/picture/TUEVNATEX.gif) |