Properties
Version | Klippon TB (Terminal Box), flange plate, straight, Height: 294 mm, Width: 167 mm, Depth: 6 mm, Gland plates: left, right, Material: Stainless steel 1.4404, electropolished, silver |
Order No. | 1256420000 |
Type | KTB GP 352620 CD S4 6MM |
GTIN (EAN) | 4050118093827 |
Qty. | 1 items |
Depth | 6 mm |
Depth (inches) | 0.236 inch |
Height | 294 mm |
Height (inches) | 11.575 inch |
Width | 167 mm |
Width (inches) | 6.575 inch |
Net weight | 2,321 g |
REACH SVHC | / |
Gland plates |
left
right |
Material | Stainless steel 1.4404 |
Material thickness | 6 mm |
Protection class (UL) |
Type 3
Type 4X Type 12 |
Surface finish | electropolished |
Material | Stainless steel 1.4404 |
Material thickness | 6 mm |
Surface finish | electropolished |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1256420000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000211 |
ETIM 7.0 | EC000211 |
ETIM 8.0 | EC000211 |
ETIM 9.0 | EC000211 |
ECLASS 9.0 | 27-14-24-21 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-14-24-21 |
ECLASS 11.0 | 27-14-24-21 |
ECLASS 12.0 | 27-14-24-21 |
ECLASS 13.0 | 27-14-24-21 |
ROHS | Conform |