Properties
Version | Klippon POK (polyester empty enclosure), Mounting foot, Fixing lugs, Height: 16 mm, Width: 51 mm, Depth: 6 mm, Material: Stainless steel 1.4301, Miscellaneous |
Order No. | 9510910000 |
Type | MF POK BIG |
GTIN (EAN) | 4032248009756 |
Qty. | 1 items |
Depth | 6 mm |
Depth (inches) | 0.236 inch |
Height | 16 mm |
Height (inches) | 0.63 inch |
Width | 51 mm |
Width (inches) | 2.008 inch |
Net weight | 86 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Stainless steel 1.4301 |
Surface finish | Miscellaneous |
Type of fixing | when screwed in |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.9510910000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002625 |
ETIM 7.0 | EC002625 |
ETIM 8.0 | EC002625 |
ETIM 9.0 | EC002625 |
ECLASS 9.0 | 27-18-28-07 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-18-28-07 |
ECLASS 11.0 | 27-18-28-07 |
ECLASS 12.0 | 27-18-28-07 |
ECLASS 13.0 | 27-18-28-07 |
ECLASS 14.0 | 27-18-28-07 |
ROHS | Conform |