Properties
Version | Mounting rail housing, OMNIMATE Housing - MICROBOX Pebble grey, Complete enclosure, Connection technology, Width: 6.1 mm |
Order No. | 1925760000 |
Type | MHZ 6 |
GTIN (EAN) | 4032248567973 |
Qty. | 10 items |
Depth | 92.4 mm |
Depth (inches) | 3.638 inch |
Height | 97.8 mm |
Height (inches) | 3.85 inch |
Width | 6.1 mm |
Width (inches) | 0.24 inch |
Length | 92 mm |
Length (inches) | 3.622 inch |
Net weight | 30.3 g |
REACH SVHC | / |
Rated current, max. number of poles (Tu=20°C) | 10 A |
Rated current, max. number of poles (Tu=40°C) | 10 A |
Rated voltage for surge voltage class / pollution degree II/2 | 400 V |
Rated voltage for surge voltage class / pollution degree III/2 | 320 V |
Rated voltage for surge voltage class / pollution degree III/3 | 250 V |
Rated impulse voltage for surge voltage class/ pollution degree II/2 | 4 kV |
Rated impulse voltage for surge voltage class/ pollution degree III/2 | 4 kV |
Rated impulse voltage for surge voltage class/ contamination degree III/3 | 4 kV |
Insulating material | Wemid (PA) |
Insulating material group | IIIa |
UL 94 flammability rating | V-0 |
Colour | Pebble grey |
Colour chart (similar) | RAL 7032 |
Encapsulation option | Yes |
Protection degree | IP20 |
Rail | TS 35 |
PCB thickness | 1 mm |
Tolerance for the PCB shape | ±0.1 mm |
Number of connection levels | 3 |
Number of PCBs, max. | 1 |
Number of ventilation openings | 0 |
Continuous current of cross-connection | 10 A |
Continuous current of cross-connection/PCB | 32 A |
Cross-connection | Yes |
Type of contact to PCB | Solder connection, direct |
Type of connection | Tension-clamp connection |
Flip cover mountable | No |
Marker integrateable | Yes |
Cut out as preperation for functional port integrated | No |
Clamping range, min. | 0.13 mm² |
Clamping range, max. | 2.5 mm² |
Wire connection cross section AWG, min. | AWG 26 |
Wire connection cross section AWG, max. | AWG 14 |
Solid, min. H05(07) V-U | 0.5 mm² |
Solid, max. H05(07) V-U | 2.5 mm² |
Flexible, min. H05(07) V-K | 0.5 mm² |
Max. clamping range | 2.5 mm² |
Engineering Data |
[CAD data -- PCB contour with soldering pads](https://mdcop.weidmueller.com/mediadelivery/asset/900_67942)
[CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_199722) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1925760000) |
Technical Documentation | [PCB contour drawing](https://mdcop.weidmueller.com/mediadelivery/asset/900_73525) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL ANALO.SIGN.CONV. EN](http://download.weidmueller.com/asset/download/file/38237)
[MB DEVICE MANUF. EN](http://download.weidmueller.com/asset/download/file/38257) [FL MACHINE SAFETY EN](http://download.weidmueller.com/asset/download/file/38228) [FL 72H SAMPLE SER EN](http://download.weidmueller.com/asset/download/file/38294) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) |
ETIM 7.0 | EC001031 |
ETIM 8.0 | EC001031 |
ETIM 9.0 | EC001031 |
ECLASS 11.0 | 27-18-27-02 |
ECLASS 12.0 | 27-18-27-02 |
ECLASS 13.0 | 27-19-05-01 |
ROHS | Conform |