Properties
Version | graphically programmable logic module, CAN interface, Mounting foot |
Order No. | 2753440000 |
Type | LOGIC UNIT WCU 860S |
GTIN (EAN) | 4064675265467 |
Qty. | 1 items |
Depth | 30 mm |
Depth (inches) | 1.181 inch |
Height | 93 mm |
Height (inches) | 3.661 inch |
Width | 45 mm |
Width (inches) | 1.772 inch |
Net weight | 129 g |
Storage temperature | -40 °C...70 °C |
Operating temperature | -40 °C...60 °C |
Humidity | 5 - 95% rel. humidity |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 1b14854c-41c7-4749-91cb-bc19c6779b10 |
Type of connection | Plug-in spring-type terminals (0.25 - 1.5 mm²) |
Rail | TS 35 |
Vibration resistance | min. 50 m/s² (5 g) @ 10…100 Hz |
Reverse polarity protection | yes (combined with external fuse) |
Interface | TTL 232 |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC001417 |
ETIM 7.0 | EC001417 |
ETIM 8.0 | EC001417 |
ETIM 9.0 | EC001417 |
ECLASS 9.0 | 27-24-22-16 |
ECLASS 9.1 | 27-24-22-16 |
ECLASS 10.0 | 27-24-22-16 |
ECLASS 11.0 | 27-24-22-16 |
ECLASS 12.0 | 27-24-22-16 |
ECLASS 13.0 | 27-24-22-16 |
ECLASS 14.0 | 27-24-22-16 |
ROHS | Conform |