Properties
Version | Pre-assembled cable, PAC, Cable LiYCY, 0.34 mm² |
Order No. | 1373900060 |
Type | PAC-C300-32-F-34-6M |
GTIN (EAN) | 4032248177769 |
Qty. | 1 items |
Net weight | 1,487 g |
Storage temperature | -10...60 °C |
Operating temperature | -10...50 |
REACH SVHC | / |
RoHS Compliance Status | Compliant |
Cable | Cable LiYCY |
Cable length | 6 |
Connector PLC side | H0.34/10 (FERRULES 0.34mm²) |
Interface connector | 2 x BLC 5.08/16/180BR BK |
Material | PVC |
Number of poles, min. | 32-pole |
Outer diameter | 13,9 ± 1 mm |
Suitable for | Digital signals |
Wire cross-section | 0.34 mm² |
Capacity wire / shield | 300 pF/m |
Capacity wire / wires | 300 pF/m |
High voltage test | 1 KV/1s |
Operating voltage | ≤ 250 V DC ≤ 250 V AC |
Permissible current strength per path, max. | 1 A |
Rated voltage | ≤ 250 Vdc ≤ 250 Vac |
Resistance | ≤ 57 mΩ/m |
Total current, max. | 4 A |
User Documentation | [Colours chart](https://mdcop.weidmueller.com/mediadelivery/asset/900_39476) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000237 |
ETIM 7.0 | EC000237 |
ETIM 8.0 | EC000237 |
ETIM 9.0 | EC000237 |
ECLASS 9.0 | 27-24-22-20 |
ECLASS 9.1 | 27-24-22-20 |
ECLASS 10.0 | 27-24-22-20 |
ECLASS 11.0 | 27-24-22-20 |
ECLASS 12.0 | 27-24-22-20 |
ECLASS 13.0 | 27-24-22-20 |
ECLASS 14.0 | 27-24-22-20 |
ROHS | Conform |