Properties
Version | Cross-connector (terminal), when screwed in, grey, 32 A, Number of poles: 25, Pitch in mm (P): 6.50, Insulated: No, Width: 0.9 mm |
Order No. | 0134000000 |
Type | QB 25/6.5/11.5 SAKR |
GTIN (EAN) | 4008190118945 |
Qty. | 20 items |
Depth | 13.24 mm |
Depth (inches) | 0.521 inch |
Height | 158.6 mm |
Height (inches) | 6.244 inch |
Width | 0.9 mm |
Width (inches) | 0.035 inch |
Net weight | 7.852 g |
Storage temperature | -25 °C...55 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Cu Zn |
Colour | grey |
Version | for cross-connection link |
Installation advice | Direct mounting |
Type of fixing | when screwed in |
Type of mounting | when screwed in |
Type | Cross-connector |
Pitch in mm (P) | 6.5 mm |
Installation advice | Direct mounting |
Number of poles | 25 |
Rated current | 32 A |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
ROHS | Conform |
Is accessory of
-
Item No.:0172160000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, beige / yellow, 4 mm², 10 A, 400 V, Number of connections: 2, Number of levels: 1
-
Item No.:0412760000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, beige / yellow, 4 mm², 10 A, 400 V, Number of connections: 2, Number of levels: 1
Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Modular test-disconnect terminal blocks1-tier4 mm²
Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 15Modular test-disconnect terminal blocks1-tier4 mm²