Properties
Version | Clip-in foot, RS 70 beige, End plate DIN mounting rail left, Width: 10 mm |
Order No. | 1795690000 |
Type | RF RS 70 LI/A2/O.SG DB |
GTIN (EAN) | 4032248247066 |
Qty. | 20 items |
Depth | 28.6 mm |
Depth (inches) | 1.126 inch |
Height | 70 mm |
Height (inches) | 2.756 inch |
Width | 10 mm |
Width (inches) | 0.394 inch |
Net weight | 5.2 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Comparative Tracking Index (CTI) | 600 ≤ CTI |
Insulating material | PA 66 |
Material | PA 66 |
Surface finish | untreated |
UL 94 flammability rating | V-2 |
Colour | beige |
Colour chart (similar) | RAL 1001 |
Encapsulation option | No |
Protection degree | IP00 |
Rail | TS 35 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_318363) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 7.0 | EC002779 |
ETIM 8.0 | EC002779 |
ETIM 9.0 | EC002779 |
ECLASS 11.0 | 27-18-27-92 |
ECLASS 12.0 | 27-18-27-92 |
ECLASS 13.0 | 27-19-06-02 |
ECLASS 14.0 | 27-19-06-02 |
ROHS | Conform |