Properties
Version | Mounting rail housing orange, End plate DIN mounting rail right, Width: 10 mm |
Order No. | 2062690000 |
Type | RF RS 70 RE/A3/M.BEZ 1665 |
GTIN (EAN) | 4008190241100 |
Qty. | 20 items |
Depth | 29.2 mm |
Depth (inches) | 1.15 inch |
Height | 70 mm |
Height (inches) | 2.756 inch |
Width | 10 mm |
Width (inches) | 0.394 inch |
Net weight | 6.11 g |
REACH SVHC | / |
RoHS Compliance Status | Compliant without exemption |
Comparative Tracking Index (CTI) | 600 ≤ CTI |
Insulating material | PA 66 |
UL 94 flammability rating | V-2 |
Colour | orange |
Colour chart (similar) | RAL 2000 |
Encapsulation option | No |
Protection degree | IP00 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL ANALO.SIGN.CONV. EN](http://download.weidmueller.com/asset/download/file/38237)
[MB DEVICE MANUF. EN](http://download.weidmueller.com/asset/download/file/38257) [FL MACHINE SAFETY EN](http://download.weidmueller.com/asset/download/file/38228) [FL 72H SAMPLE SER EN](http://download.weidmueller.com/asset/download/file/38294) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) |
ETIM 6.0 | EC002779 |
ETIM 7.0 | EC002779 |
ETIM 8.0 | EC002779 |
ETIM 9.0 | EC002779 |
ECLASS 9.0 | 27-18-27-90 |
ECLASS 9.1 | 27-18-27-90 |
ECLASS 10.0 | 27-18-27-92 |
ECLASS 11.0 | 27-18-27-92 |
ECLASS 12.0 | 27-18-27-92 |
ECLASS 13.0 | 27-18-27-92 |
ECLASS 14.0 | 27-18-27-92 |
ROHS | Conform |