Properties
Version | Interface, RS ELCO, ELCO plug-in connector, 38, LM2NZF 5.08mm |
Order No. | 1126660000 |
Type | RS ELCO 38/38RM Z |
GTIN (EAN) | 4032248908417 |
Qty. | 1 items |
Depth | 60 mm |
Depth (inches) | 2.362 inch |
Height | 70 mm |
Height (inches) | 2.756 inch |
Width | 105 mm |
Width (inches) | 4.134 inch |
Net weight | 192 g |
Storage temperature | -40...60 °C |
Operating temperature | -25...50 °C |
REACH SVHC | Lead 7439-92-1 |
SCIP | 7b5ffb72-271d-4c73-8b09-bd0aaee3697a |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
Connection (field side) | LM2NZF 5.08mm |
Connection on control side | ELCO plug-in connector |
Connector alignment | Right |
Contact material (control side) | Phosphor bronze alloy |
Number of poles (control side) | 38-pole plug |
Polarity hardware codification | 1 |
Rated voltage | 150 V AC / 200 V DC |
Rated current per connection | 1.5 A |
Total operating current | 57 A |
According to | DIN EN 50178 |
Rated insulation voltage | < 150 V AC |
Surge voltage category | II |
Pollution severity level | 2 |
Pulse voltage test (1,2/50μs) | 2.5 kV |
Insulation test voltage AC | 0.8 kV |
Clamping range, max. | 2.5 mm² |
Clamping range, min. | 0.13 mm² |
Flexible with sleeve, max. | 1.5 mm² |
Flexible with sleeve, min. | 0.25 mm² |
Flexible, max. H05(07) V-K | 1.5 mm² |
Flexible, min. H05(07) V-K | 0.2 mm² |
Max. wire cross-section, AWG | AWG 14 |
Min. wire cross-section, AWG | AWG 24 |
Sleeve with plastic collar, max. | 1.5 mm² |
Solid, max. H05(07) V-U | 2.5 mm² |
Solid, min. H05(07) V-U | 0.2 mm² |
Stripping length | 7.5 mm |
Type of connection | Tension-clamp connection |
Approval/Certificate/Document of Conformity | [K338_01_11.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_35413) |
User Documentation | [Table of connections](https://mdcop.weidmueller.com/mediadelivery/asset/900_35636) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002780 |
ETIM 7.0 | EC002780 |
ETIM 8.0 | EC002780 |
ETIM 9.0 | EC002780 |
ECLASS 9.0 | 27-14-11-52 |
ECLASS 9.1 | 27-14-11-52 |
ECLASS 10.0 | 27-14-11-52 |
ECLASS 11.0 | 27-14-11-52 |
ECLASS 12.0 | 27-14-11-52 |
ECLASS 13.0 | 27-14-11-52 |
ECLASS 14.0 | 27-14-11-52 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |