Properties
Version | Interface, RS, LED, 3-wire, Tension-clamp connection |
Order No. | 9447770000 |
Type | RS16ES-T-L H/Z |
GTIN (EAN) | 4032248253197 |
Qty. | 1 items |
Depth | 72 mm |
Depth (inches) | 2.835 inch |
Height | 87 mm |
Height (inches) | 3.425 inch |
Width | 110 mm |
Width (inches) | 4.331 inch |
Net weight | 168.08 g |
Storage temperature | -40...60 °C |
Operating temperature | -25...50 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 7b5ffb72-271d-4c73-8b09-bd0aaee3697a |
LED status display per channel | green |
Disconnection per channel | No |
Fuse per channel | No |
LED status of the supply voltage | yellow |
Power supply fuse | 3.15 A |
Common pole polarity | Yes |
Connection (field side) | LMNZF 5.08mm |
Connection on control side | Plug-in connector in acc. with IEC60603-13 / DIN41651 |
Number of poles (control side) | 20-pole plug |
Wiring system | 3-wire |
Operating voltage | 24 V DC ± 10% |
Max. current per channel | 1 A |
Total operating current | 2 A |
According to | DIN EN 50178 |
Rated insulation voltage | < 50 V AC |
Surge voltage category | III |
Pollution severity level | 2 |
Insulation test voltage AC | 0.35 kV |
Clamping range, max. | 1.5 mm² |
Clamping range, min. | 0.14 mm² |
Flexible with sleeve, max. | 1.5 mm² |
Flexible, max. H05(07) V-K | 1.5 mm² |
Flexible, min. H05(07) V-K | 0.5 mm² |
Max. wire cross-section, AWG | AWG 14 |
Min. wire cross-section, AWG | AWG 26 |
Solid, max. H05(07) V-U | 1.5 mm² |
Solid, min. H05(07) V-U | 0.5 mm² |
Stripping length | 7 mm |
Type of connection | Tension-clamp connection |
Type of connection | Tension-clamp connection |
Clamping range, min. | 0.14 mm² |
Clamping range, max. | 1.5 mm² |
Solid, min. H05(07) V-U | 0.5 mm² |
Solid, max. H05(07) V-U | 1.5 mm² |
Flexible, min. H05(07) V-K | 0.5 mm² |
Flexible, max. H05(07) V-K | 1.5 mm² |
Flexible with sleeve, max. | 1.5 mm² |
Wire cross-section, min. AWG | AWG 26 |
Wire cross-section, max. AWG | AWG 14 |
Stripping length | 7 mm |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002780 |
ETIM 7.0 | EC002780 |
ETIM 8.0 | EC002780 |
ETIM 9.0 | EC002780 |
ECLASS 9.0 | 27-14-11-52 |
ECLASS 9.1 | 27-24-22-16 |
ECLASS 10.0 | 27-14-11-52 |
ECLASS 11.0 | 27-14-11-52 |
ECLASS 12.0 | 27-14-11-52 |
ECLASS 13.0 | 27-14-11-52 |
ECLASS 14.0 | 27-14-11-52 |
Approvals |  |
ROHS | Conform |