Properties
Version | Field attachable connector, M12, Female socket, straight |
Order No. | 2664780000 |
Type | SAIBC-WDF-D-18/28-4/9CG |
GTIN (EAN) | 4050118765236 |
Qty. | 1 items |
Net weight | 20.5 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 0ea6d931-f9e9-40a6-89d9-8d67103189d3 |
Cable diameter, max. | 9 mm |
Cable diameter, min. | 4 mm |
Coding | D-coded |
Conductor cross-section, max. | 0.75 mm² |
Conductor cross-section, min. | 0.08 mm² |
Connection cross-section, max. | 0.75 mm² |
Connection cross-section, min. | 0.08 mm² |
Contact surface | Gold-plated |
Housing main material | CuZn |
Number of poles | 4 |
Plugging cycles | ≥ 500 |
Pollution severity | 3 |
Protection degree | IP67 |
Rated current | 4 A |
Rated voltage | 50 V |
Shield connection | Yes |
Temperature range of housing | -40 … +85 ° C |
Threaded ring material | Brass, nickel-plated |
Type of connection | Crimp connection |
Number of poles | 4 |
Connection 1 | M12 |
Connection 2 | Crimp |
Housing main material | CuZn |
Connection thread | M12 |
Contact surface | Gold-plated |
Protection degree | IP67 |
Plugging cycles | ≥ 500 |
Rated voltage | 50 V |
Connector standard | IEC 61076-2-101 |
Connector standard | IEC 61076-2-101 |
Fire safety for railway vehicles | According to EN 45545, HL1 - HL3 |
Shock and vibration proof according to |
DIN EN 61373 KAT2 (Bogie)
DIN EN 61373 Class 1B** |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_188674) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2664780000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002635 |
ETIM 7.0 | EC002635 |
ETIM 8.0 | EC002635 |
ETIM 9.0 | EC002635 |
ECLASS 9.0 | 27-44-01-02 |
ECLASS 9.1 | 27-44-01-03 |
ECLASS 10.0 | 27-44-01-02 |
ECLASS 11.0 | 27-44-01-02 |
ECLASS 12.0 | 27-44-01-16 |
ECLASS 13.0 | 27-44-01-02 |
ECLASS 14.0 | 27-44-01-16 |
ROHS | Conform |
Accessories
ToolsCrimping toolsMiscellaneous crimping tools......for M12
ConnectorsCircular ConnectorsM12 connectorsSignalCrimp connectionShield cable gland