Properties
Version | Field attachable connector, M12, pin, straight |
Order No. | 1781550001 |
Type | SAIS-4-IDC M12 SMALL |
GTIN (EAN) | 4032248429950 |
Qty. | 1 items |
Width | 15.3 mm |
Width (inches) | 0.602 inch |
Net weight | 22 g |
REACH SVHC | / |
Cable diameter | 2.9 - 5.1 mm |
Cable diameter, max. | 5.1 mm |
Cable diameter, min. | 2.9 mm |
Coding | A-coded |
Conductor cross-section, max. | 0.34 mm² |
Conductor cross-section, min. | 0.14 mm² |
Connection cross-section, max. | 0.34 mm² |
Connection cross-section, min. | 0.14 mm² |
Contact surface | tinned |
Housing main material | CuZn |
Insulation strength | 108 Ω |
Number of poles | 4 |
Plugging cycles | ≥ 50 |
Pollution severity | 3 |
Protection degree | IP67 |
Rated current | 4 A |
Rated voltage | 32 V |
Shield connection | No |
Temperature range of housing | -25…+85 °C |
Threaded ring material | Diecast zinc |
Type of connection | Insulation displacement connection |
Number of poles | 4 |
Connection 1 | M12 |
Connection 2 | IDC |
Description of article | SAIS IDC / SAIB IDC |
Housing main material | CuZn |
Connection thread | M12 |
Contact surface | tinned |
Protection degree | IP67 |
Plugging cycles | ≥ 50 |
Connector standard | IEC 61076-2-101 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_107598) |
Engineering Data | [Zuken E3.S](LINK/CAE_EN.html) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1781550001) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1781550001) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1781550001&norm=0) |
User Documentation | [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_71210) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002635 |
ETIM 7.0 | EC002635 |
ETIM 8.0 | EC002635 |
ETIM 9.0 | EC002635 |
ECLASS 9.0 | 27-44-01-02 |
ECLASS 9.1 | 27-44-01-03 |
ECLASS 10.0 | 27-44-01-02 |
ECLASS 11.0 | 27-44-01-02 |
ECLASS 12.0 | 27-44-01-16 |
ECLASS 13.0 | 27-44-01-02 |
ROHS | Conform |