Properties
Version | Field attachable connector, M12, pin, straight |
Order No. | 1920700000 |
Type | SAIS 5/9-VA |
GTIN (EAN) | 4032248561421 |
Qty. | 1 items |
Net weight | 44 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 0ea6d931-f9e9-40a6-89d9-8d67103189d3 |
Cable diameter, max. | 8 mm |
Cable diameter, min. | 6 mm |
Coding | A-coded |
Conductor cross-section, max. | 0.5 mm² |
Conductor cross-section, min. | 0.14 mm² |
Contact surface | Gold-plated |
Housing main material | 1.4404/316L |
Insulation strength | 108 Ω |
Number of poles | 5 |
Plugging cycles | ≥ 100 |
Pollution severity | 3 |
Protection degree | IP69K |
Rated current | 4 A |
Rated voltage | 60 V |
Shield connection | Yes |
Temperature range of housing | -40 … +85 ° C |
Threaded ring material | Stainless steel, rust-proof |
Type of connection | Tension-clamp connection |
Number of poles | 5 |
Connection 1 | M12 |
Connection 2 | Tension-clamp |
Housing main material | 1.4404/316L |
Connection thread | M12 |
Contact surface | Gold-plated |
Protection degree | IP69K |
Plugging cycles | ≥ 100 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_205345) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1920700000) |
User Documentation | [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_71168) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002635 |
ETIM 7.0 | EC002635 |
ETIM 8.0 | EC002635 |
ETIM 9.0 | EC002635 |
ECLASS 9.0 | 27-44-01-02 |
ECLASS 9.1 | 27-44-01-03 |
ECLASS 10.0 | 27-44-01-02 |
ECLASS 11.0 | 27-44-01-02 |
ECLASS 12.0 | 27-44-01-16 |
ECLASS 13.0 | 27-44-01-02 |
ECLASS 14.0 | 27-44-01-16 |
Approvals | ![CE](/picture/CE.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |